Please select your category

 

Passive harmonic line filter 3AC400V 75kW

Passive harmonic line filter in compliance with limit values acc. IEC 61000-3-12, IEC 61000-2-2 and IEEE 519 independent of mains impedance.

 

Rated current:                                    111A

Dimensions H x W x D:                863 x 353 x 386mm

Weight:                                        126.0kg

Degree of protection:                             IP20

 

Delivery complete with connection, terminal and fastening material, as well as ready-to-operate mounting and electrical connection in compliance with installation regulations.

Siemens
UAC:FN344075116E2FAJRX

News

2

Qty Description

Export selected text

Search for multiple article numbers