Please select your category

 

Charger mast with inverted pantograph, for connection to a charging center, 600 kW, 800 A, industrial design

Charger mast with inverted pantograph, for connection to a charging center, for charging electric vehicles, industrial design

Connection standard: OPPCharge

Technical data, output:

Maximum power: 800 kW

Rated power: 600 kW

Maximum output current: 800 A

Output voltage: 10 to 1000 V DC

Communication standard: Wi-Fi IEEE 802.11a

Network connection (data transmission): Ethernet interface / 3G / 4G

Design, technical data:

  • With LEDs for status indication
  • Degree of protection: IP54
  • Impact resistance: IK10
  • Housing material: galvanized steel, painted acc. to C3 standard for outdoor usage
  • Color: white aluminum, RAL 9006
  • Permissible ambient temperature: -25°C to +45°C
  • Usable at a relative air humidity of up to 95% (non-condensing)
  • Maximum operating altitude: 2000 m above sea level (without derating)
  • Baseplate for safe attachment to the foundation
  • Maintenance access through integrated door
  • 230 V socket inside

Dimensions:

Height, installed: 6573 mm

Road clearance: 4550 mm to 4650 mm

Footprint: 1300 mm x 315 mm

Cantilever length:

X 4200 mm

O 5200 mm

Distance mast to curb: approx. 1400 mm

Operating range pantograph: 900 mm

Options:

O with RFID identification

News

2

Qty Description

Export selected text

Search for multiple article numbers