Please select your category

 

Bus riser panel (bus sectionalizer) HF

Bus riser panel (bus sectionalizer) for rated continuous current according to busbar rated current

 

Busbar compartment equipped with:

1 set of copper busbars in the busbar compartment

(for rated busbar current 630 A: main busbars made of copper, feeder bars made of copper or copper-coated aluminum)

Make-proof earthing switch:

X without

O manual operation (only possible for panels with panel width ≥800 mm, auxiliary switch 4NC + 4NO, lockable

Voltage transformers, fixed-mounted:

X without

O 3 x 1-pole

O 3 x 1-pole with earth-fault winding and damping resistor

Rating/class:

O 20 VA / Cl. 0.2

O 50 VA / Cl. 0.5

O 100 VA / Cl. 1

O capacitive voltage detecting system ________ according to description

 

Switching-device compartment equipped with:

Withdrawable metering part with primary fuses:

X without

O with, manually withdrawable

auxiliary switch 4NC + 4NO, lockable

Voltage transformers:

X without

O 3 x 1-pole

O 3 x 1-pole with earth-fault winding and damping resistor

Rating/class:
O 20 VA / Cl. 0.2
O 50 VA / Cl. 0.5
O 100 VA / Cl. 1

 

Connection compartment equipped with:

Copper bars to the circuit-breaker panel

Floor plate

Voltage transformers, fixed-mounted:

X without

O 3 x 1-pole (only possible without withdrawable metering part)

O 3 x 1-pole with earth-fault winding and damping resistor (only possible without withdrawable metering part)

Rating/class:
O 20 VA / Cl. 0.2
O 50 VA / Cl. 0.5
O 100 VA / Cl. 1

Block-type current transformers:

X without

O 3 x 1 core in L1/L2/L3

O 3 x 2 cores in L1/L2/L3

Technical data of block-type current transformers with 3 x 1 core:

O 150/1A 10VA/Cl. 5P/10

O 150/1A 15VA/Cl. 0.5/FS10

O 150/5A 10VA/Cl. 5P/10

O 150/5A 15VA/Cl. 0.5/FS10

O 600/1A 10VA/Cl. 5P/10

O 600/1A 15VA/Cl. 0.5/FS10

O 600/5A 10VA/Cl. 5P/10

O 600/5A 15VA/Cl. 0.5/FS10

O 1250/1A 10VA/Cl. 5P/10

O 1250/1A 15VA/Cl. 0.5/FS10

O 1250/5A 10VA/Cl. 5P/10

O 1250/5A 15VA/Cl. 0.5/FS10

O 1500/1A 10VA/Cl. 5P/10

O 1500/1A 15VA/Cl. 0.5/FS10

O 1500/5A 10VA/Cl. 5P/10

O 1500/5A 15VA/Cl. 0.5/FS10

O 2000/1A 10VA/Cl. 5P/10

O 2000/1A 15VA/Cl. 0.5/FS10

O 2000/5A 10VA/Cl. 5P/10

O 2000/5A 15VA/Cl. 0.5/FS10

O 150-300/1A 10VA/Cl. 5P/10

O 150-300/1A 15VA/Cl. 0.5/FS10

O 150-300/5A 10VA/Cl. 5P/10

O 150-300/5A 15VA/Cl. 0.5/FS10

O 300-600/1A 10VA/Cl. 5P/10

O 300-600/1A 15VA/Cl. 0.5/FS10

O 300-600/5A 10VA/Cl. 5P/10

O 300-600/5A 15VA/Cl. 0.5/FS10

O 600-1200/1A 10VA/Cl. 5P/10

O 600-1200/1A 15VA/Cl. 0.5/FS10

O 600-1200/5A 10VA/Cl. 5P/10

O 600-1200/5A 15VA/Cl. 0.5/FS10

O 750-1500/1A 10VA/Cl. 5P/10

O 750-1500/1A 15VA/Cl. 0.5/FS10

O 750-1500/5A 10VA/Cl. 5P/10

O 750-1500/5A 15VA/Cl. 0.5/FS10

O 1000-2000/1A 10VA/Cl. 5P/10

O 1000-2000/1A 15VA/Cl. 0.5/FS10

O 1000-2000/5A 10VA/Cl. 5P/10

O 1000-2000/5A 15VA/Cl. 0.5/FS10

Technical data of block-type current transformers with 3 x 2 cores:

O 150/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 150/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 600/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 600/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1250/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1250/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1500/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1500/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 2000/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 2000/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 150-300/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 150-300/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 300-600/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 300-600/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 600-1200/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 600-1200/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 750-1500/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 750-1500/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1000-2000/1/1A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O 1000-2000/5/5A 15VA/Cl. 0.5/FS10 10VA/Cl. 5P/10

O capacitive voltage detecting system ________ according to description

 

Ventilation: non-ventilated

X low-voltage compartment, height
X 630 mm
O 820 mm
(height of 820 mm not possible for 7.2 kV and 12 kV switchgear with pressure relief via pressure absorber)

Panel width:

X 600 mm (only for 7.2 kV, 12 kV switchgear, without earthing switch in busbar compartment)

O 800 mm

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers