Please select your category

 

Transformer in cast-resin design 60 Hz, 13,8 kV, 750 kVA

Transformer in cast-resin design 60 Hz

  • Rated voltage HV:                    13.8 kV
  • Rated power (Sr):                    750 kVA
  • Tapping range:                       +/- 2x2.5%
  • Vector group:                        Dyn1
  • Fan assembly:
    X no
    O yes
  • No-load rated voltage LV:            0.38 kV
  • Rated impedance voltage (uzr):       5.75%

Losses: not reduced

P0                                      3000 watts

Pk (115)                                9800 watts

  • Sound power level (LWA): 64 dB
  • Position of connections: HV/LV connections at the top
  • Degree of protection: IP00, indoor installation (other degree of protection with optional separate housing)
  • Anti-vibration pads:
    X no
    O yes

Transformer to be delivered, brought in, mounted, and connected ready for service.

Siemens AG

News

2

Qty Description

Export selected text

Search for multiple article numbers