Please select your category

 

Technical data of 3000 A busbar, AC - Aluminium

Technical data

Rated current

                       ventilated:       closed:

Horizontal / edgewise: 3000 A            2000 A

Vertical:              2300 A            2000 A

Horizontal / flat:     1800 A            1800 A
by functional endurance                 _____
reduced to:                             _____ A

Conductor material:                      Aluminium

Insulating material: Highly heat-resistant insulation coating

Rated short-time withstand current Icw/1s, conductor:
116 kA

Rated peak withstand current Ipk:        286 kA

Conductor cross-section for 100% busbar: 1412 mm²

Fire load without tap-off points:        11.99 kWh/m

Dimensions H x W:                        180 mm x 240 mm

News

2

Qty Description

Export selected text

Search for multiple article numbers