Please select your category

 

Transformer in cast-resin design 6 kV, 2000 kVA

Transformer in cast-resin design

  • Rated voltage HV:                    6 kV
  • Rated power (Sr):                    2000 kVA
  • Tapping range:                       +/- 2x2.5%
  • Vector group:
    X Dyn5
    O Dyn11
    O Dyn1
  • Fan assembly:
    X no
    O yes
  • No-load rated voltage LV:            0.4 kV
  • Rated impedance voltage (uzr):      6%

Losses: not reduced

P0                                      3500 watts

Pk (75)                                 13800 watts

Pk (120)                                15700 watts

  • Sound power level (LWA): 83 dB
  • Position of connections:  HV/LV connections at the top
  • Degree of protection:     IP00, indoor installation (other degree of protection with optional separate housing)
  • Temperature-rise measurement in the short-circuit procedure, AN operation, IP00
  • Anti-vibration pads:
    X no
    O yes

Transformer to be delivered, brought in, mounted, and connected ready for service.

Siemens AG
4GB63

News

2

Qty Description

Export selected text

Search for multiple article numbers