Please select your category

 

Technical data of 1600 A busbar - Copper

Technical data

Rated current:                    1600 A
by functional endurance          _____
reduced to:                      _____ A

Conductor material:               Copper

Insulation material:              Polyester

Rated short-time withstand current Icw/1s, conductor:
65 kA

Rated peak withstand current Ipk: 143 kA

Conductor cross-section:          562 mm²

Equivalent copper cross-section of housing:
1025 mm²

Dimensions H x W:                 146 mm x 155 mm

News

2

Qty Description

Export selected text

Search for multiple article numbers