Please select your category

 

Technical data of 2500 A busbar - Copper

Technical data

Rated current:                    2500 A
by functional endurance          _____
reduced to:                      _____ A

Conductor material:               Copper

Insulation material:              Polyester

Rated short-time withstand current Icw/1s, conductor:
100 kA

Rated peak withstand current Ipk: 220 kA

Conductor cross-section:          1068 mm²

Equivalent copper cross-section of housing:
1186 mm²

Dimensions H x W:                 213 mm x 155 mm

News

2

Qty Description

Export selected text

Search for multiple article numbers