Please select your category

 

Basic Panels KTP700 Basic

Fields of application/applications

7 inch widescreen touch panel with colour display and 8 tactile function keys.

The KTP700 Basic is an operator panel for HMI tasks of simple complexity and medium requirements on visualization functionality for use with S7-1200 controllers but also other controllers.

The KTP700 Basic is available in two variants: KTP700 Basic DP for MPI/PROFIBUS DP
Connection and KTP700 Basic with an Ethernet interface for PROFINET environments.

Also available as SIPLUS version: Specially hardened version for increased operational

reliability under extreme conditions.

Display:
Widescreen TFT, 65k colours, LED backlighting
Size (in inches): 7“
Resolution (W x H in pixels): 800 x 480
MTBF backlight: 20.000 hours
Front dimensions (in mm): 214 x 158

Control elements:
8 programmable function keys (with LED)

Usable memory:
10 Mbyte user memory, 256 KByte for recipes, message buffer

Interfaces:
1 PROFINET (Ethernet), 1 USB host,

Functionality:

(Project engineering with WinCC TIA Portal from WinCC Comfort V13 SP1)
250 process screens, 800 variables, 1.000 messages with 32 message classes, 50 recipes

Vector graphics, bar/curve diagrams with f(t)/f(x), archiving

 

Connection to control unit:
SIMATIC S7 / SIMATIC WinAC
SINUMERIK / SIMOTION
Allen Bradley / Mitsubishi
Modicon
Omron (nur KTP700 Basic DP)

Options, Application
Sm@rtServer
HTML-Browser

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers