Please select your category

 

SHDSL router, 4x 10/100 Mbps RJ45 ports, 2x RJ45-SHDSL ports

Application area

The SHDSL router supports the cost-effective and secure connection of Ethernet-based subnets and automation devices. The connection can be made over existing two-wire or stranded cables or wired telephone or DSL networks.

This industrial router has 2 x RJ45 ports (SHDSL) for operation on private DSL networks, and 4x Fast Ethernet ports for switching and/or routing.

Connection of static stations for controlling and monitoring such things as

  • Sewage and water treatment plants
  • Oil and gas supply systems
  • District heating networks
  • Energy distribution
  • Pump stations
  • Transportation systems.

Customer benefit

  • Use of an SHDSL modem as a cost-effective and secure connection
  • Industrial Ethernet over long distances protects network segments against unauthorized access
  • Use of existing two/multi-wire cables for high symmetrical transmission rates
  • Digital input/digital output for easy connection of peripheral modules
  • End-to-end encryption via IPsec tunnel for protection against unauthorized access
  • Convenient and secure connection of substations located around the globe to central control systems for remote access via a management platform for remote networks
  • Configuration data can be stored by means of a storage medium (plug technology).

General Features

Transmission rate

  • for Industrial Ethernet: 10 / 100 Mbit/s
  • for SHSDL transmission maximum: 15.3 Mbit/s

Number of electrical connections

– for internal network: 4 x RJ45 port
(10/100 Mbit/s, TP, autocrossover)

– for external network 2 x Terminal strip

– for power supply: 2 x Terminal strip

Type of voltage of the supply voltage: DC

Supply voltage

– Rated value: 24 V
10.8 V ... 28.8 V

Consumed current at rated supply voltage
maximum: 290 mA

Operating temperature: -40 °C ... 70 °C

Relative humidity at 25 °C during operation
maximum: 95 %

Protection class: IP20

Design, dimensions and weight

– Design: compact

– Width x Height x Depth: 35 mm x 147 mm x 127 mm

Mounting type
S7-300 rail mounting, S7-1500 rail mounting, 35 mm DIN rail mounting,
wall mounting

Product functions

Management, Configuration:
DynDNS-Client, no-ip.com client, CLI, web-based management, MIB support,
TRAPs via email

Protocol is supported: Telnet, HTTP, HTTPS

Type of configuration: Web-based management

Diagnosis: SysLog, Packet Filter Log

Protocol is supported: SNMP v1, SNMP v2, SNMP v2c,
SNMP v3

DHCP: DHCP client,
DHCP server - internal network

Router function
NAT (IP masquerading), Port forwarding, NAT traversal, 1:1 NAT, DNS cache

Security: Password protection,
packet filter

Virtual Private Network

– Firewall version: Stateful Inspection

– Product function: IPsec, OpenVPN (as Client)

– Number of possible connections: 20

– Type of authentication: PSK

Time

Protocol is supported: NTP, SNTP

Standards, specifications, approvals

Certificates of suitability:

CE marking

Railway application in accordance with

– EN 50121-4–

– EN 50121-3-2

– EN 50155: no coated printed circuit boards

– EN 61373: cat. 1, cl.A and cl. B

Marine classification associations:
American Bureau of Shipping Europe Ltd. (ABS), DNV GL, Lloyds Register of Shipping (LRS), Nippon Kaiji Kyokai (NK), Polski Rejestr Statkow (PRS), Royal Institution of Naval Architects (RINA)

Siemens AG / SCALANCE M826-2 SHDSL
6GK5826-2AB00-2AB2

News

2

Qty Description

Export selected text

Search for multiple article numbers