The universal protection device is especially designed with the highest degree of flexibility within one device type for protection, control and automation in the medium voltage and distribution grids with 3-pole tripping.
Applications
Scope and adoption of Functionality
Features:
Housing
Robust hardware in the form of a closed housing for maximum strength in terms of voltage, EMC, climate and mechanical stress in accordance with the IEC 60255 product standard and an extended temperature range of -25°C to + 70°C.
Additional conformal coating of the electronic components for maximum availability even under extreme environmental conditions.
Housing width 1/3 x 19 inch with large display, not expandable.
Type of housing:
X Flush mounting
Operation panel:
X Integrated
Type of display:
X Large Display
Key switch:
X without
LEDs/Push buttons:
X 16 LEDs
Binary inputs and outputs / measuring inputs
The number of inputs and outputs is flexible and adaptable within the 1/3 base unit of a modular system.
X 11 BI, 9 BO, 4 CT, 4 VT, 1/3 x 19 inch
O 23 BI, 16 BO, 4 CT, 4 VT, 1/3 x 19 inch
Rated auxiliary voltage
X DC 60 to 125 V
O DC 110 V-250 V, AC 100V - 230 V
Communication
The base unit has two free slots on the rear for plug-in modules for communication or special applications.
X without
O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 1 interface
O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 2 interfaces
O optical 1300 nm, max. 60 km via single mode optical fiber, 1 interface
O optical 1300 nm, 60 km via single mode optical fiber, 2 interfaces
O optical 1550nm, 100 km via single mode optical fiber, 1 interface
O optical 1550nm, 100 km via single mode optical fiber, 2 interfaces
X without
O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)
O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interfaces)
O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)
O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interfaces)
X Without
O 2x RJ45 electrical, configurable with or without integrated switch with max. distance of 20 meters
O 2x optical duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers is 2 km.
The optical transmission and receiving level are measured in the module and can be displayed.
In accordance with the selected communication interface the required communication protocol should be easily activated via the engineering tool depending on the selected type of serial or Ethernet plug-in module
Plug-in modules for various applications
O Measuring-transducer module with four 20-mA analog inputs
O Arc protection module with up to 3 optical point or line sensors per arc protection plug-in module, up to max. 15 sensors for modular devices
X Point sensors with line lengths from 3 m to 35 m.
O Line sensors detect arcs along the entire sensor length.
Lengths from 5 m to 40 m are available.
Line sensors are connected via a line to the arc protection module.
Functionality
The protection device is equipped with the following protection functions:
X Basic functions
Optional functions
O Distance protection distribution (21/21N)
O Distance protection (21/21N)
O Automatic adjustment of the synchronization voltage when using a tap changer
O Overexcitation protection (24)
O Synchrocheck, synchronization function (25)
O Undervoltage protection "3-phase" or "positive-sequence system V1" or "universal Vx" (27)
O Rate-of-voltage-change protection (27R,59R)
O Undervoltage-controlled reactive power protection
O Power protection active/reactive power (32,37)
O Reverse-power protection (32R)
O Undercurrent (37)
O Negative-sequence system overcurrent protection (46)
O Unbalanced-load protection (thermal) (46)
O Negative-sequence system overcurrent protection with direction (46)
O Overvoltage protection, “negative sequence system V2” or “negative-sequence V2/positive-sequence V1” (47)
O Starting-time supervision for motors, locked rotors (48/14)
O Thermal overload protection (49)
O Thermal overload protection for RLC filter elements of a capacitor bank (49)
O Hot spot calculation (49H)
O Thermal overload rotor protection (motor) (49R)
O Overcurrent protection, phases (50/51TD)
O Instantaneous high-current tripping (50HS)
O Overcurrent protection with positive-sequence current I1 (50/51TD)
O Overcurrent protection, 1-ohase (50N/51N TD)
O Sensitive ground-current detection for systems with resonant or isolated neutral systems incl. a)3I0>, b)admittance Y0>, c)3I0-harm> (50Ns/51Ns)
O Ground-fault detection via pulse pattern detection
O Intermittent ground-fault protection
O Overcurrent protection for RLC elements of a capacitor bank (50/51 TD)
O Inadvertent energization protection (50/27)
O Circuit breaker failure protection, 3-pole (50BF)
O Circuit breaker restrike protection (50RS)
O Load-jam protection (50L)
O Overcurrent protection, voltage dependent (51V)
O Overvoltage protection "3-phase" or "zero-sequence system V0" or
"universal Vx"(59/59N)
O Peak overvoltage protection, 3-phase for capacitors (59C)
O Neutral-point Voltage-Unbalance Protection (59NU)
O Restart inhibit for motors (66)
O Directional overcurrent protection, phases (67)
O Directional overcurrent protection, ground (67N)
O Directional overcurrent protection for ground faults in grounded systems(67N)
O Directional sensitive ground-fault detection for systems with resonant or
isolated neutral incl. a) 3I0>, b) V0>, c) Cos-/SinPhi,
d) Transient ground fault fct, e)Phi(V,I), f)admittance (67Ns)
O Directional stage with a harmonic
O Directional Intermittent ground-fault protection
O Power-swing blocking (68)
O Trip-circuit supervision (74TC)
O Out-of-step protection [ΔZ/Δt]
O Closed-circuit supervision supervision (74CC)
O Automatic reclosing, 3-pole (79)
O Frequency protection "f>" or "f<" or "df/dt" (81)
O Under Frequency Load Shedding (81U)
O Vector-jump protection
O Universal teleprotection scheme for distance protection (85/21)
O Teleprotection for distance protection: Blocking (85/21)
O Teleprotection for distance protection: Rev. interlocking (85/21)
O Teleprotection for distance protection: Perm. Overreach (85/21)
O Teleprotection for distance protection: Perm. Underreach (85/21)
O Weak or no infeed echo and tripping (85/27)
O Universal teleprotection scheme for directional ground fault protection (85/67N)
O Teleprotection for directional gnd.flt.prot.: Blocking (85/67N)
O Teleprotection for directional gnd.flt.prot.: Dir. Comparison (85/67N)
O Restricted ground-fault protection (87N T)
O Line differential protection for 2 line ends (87L)
O Line differential protection: IN unrestrained for stages I2, IN (87L)
O Line differential protection for more than 2-line ends (87L)
O Line differential protection including power transformer (87L/87T)
O Line differential protection option with charging-current compensation
O Automatic Voltage controller for two-winding transformer(90V)
O Automatic Voltage controller for two-winding transformer with parallel operation (90V)
O Fault locator – single ended
O Fault locator “plus” - double ended
O Synchrophaser measurement PMU
O Arc-protection (only with plug-in module ARC-CD-3FO)
O Measured values - extended: Min, Max, Avg
O PQ Basic measured values: THD and harmonics, THT voltage aggregation values
O PQ-Basic measured values: Voltage unbalance
O PQ-Basic measured values: Voltage variations – voltage dips, swells and interruptions
O PQ-Basic measured values: VTDD – Total Demand Distortion
O CFC arithmetic
O Circuit breaker wear monitoring
O Control of circuit-breaker and further switches
O Switching sequences function
O Inrush current detection
O 2nd harmonic detection
O External trip initiation
O Protection interface serial up to 6 ends
Note: Plug-in module for communication is required
O Cyber Security: Role Base Access Control (RBAC)
O Cyber Security: IEEE 802.1x based network authentication