Please select your category

 

Overcurrent and Earth Fault Protection 7SR51

The numerical relay provides that provide overcurrent and earth fault protection functionality for medium voltage substations and backup protection for feeders, transformers, generators, motors, and busbars.

The devices include a comprehensive functional software package which provides a range of protection, control and supervision functions aimed at reducing installation, wiring, and engineering time.

 

Features

  • User Programmable Logic.
  • Two programmable fascia function keys.
  • Four function setting groups.
  • Password protection – Maintenance/Connection.
  • Confirmation ID protection – Setting/Control/Security Log
  • Self-monitoring.
  • Circuit Breaker Trip and Maintenance Counters
  • Trip Timer
  • Up to 100 Fault Records
  • Up to 5,000 Event Records with 1ms resolution
  • Up to 200 seconds of Waveform Records.
  • Demand/data logs.

 

Device design

  • Size 6, 8 or 12, 4U high housing, withdrawable devices.
  • Large backlit display, 128 x 128 pixels. Text and graphical display.
  • Operation keypad with 7 keys - 5x navigation and 2x function keys.
  • 28 user programmable LEDs with three selectable colours.

 

Languages

User selectable English, French, German, Portuguese, Spanish, Turkish.

 

Binary inputs and outputs

X 8 binary inputs, 6 binary outputs

O Up to 39 binary inputs, 20 binary outputs, 3 high speed binary outputs.

 

Measuring inputs

X 4 x CT inputs 1A & 5A, 50/60 Hz.

O Up to 5 x CT inputs, 4 x VT inputs (40 to 160V).

 

Auxiliary voltages

X Auxiliary supply 24 to 250V DC, 100 to 230V AC.

X Binary input user selectable thresholds 24 or 110 or 220V DC.

 

Communication interfaces

X Front interface: USB

X Rear RS485 serial comms port: IEC 60870-5-103, Modbus RTU, DNP 3.0.

O Rear 2 x RJ45 or 2 x Optical LC ethernet ports.

X Ethernet protocols: IEC 61850 (HSR, PRP, RSTP), Modbus TCP, DNP3 TCP.

X SNTP, IEEE 1588 PTP.

 

Arc Flash Detector Inputs

X Without

O 3 x AFD inputs (includes 3 high speed binary outputs)

Temperature Sensor Inputs

X Without

O 8x Temperature Sensor inputs

 

Functionality

X Basic functions

  • Undercurrent (37)
  • Negative Sequence Overcurrent protection (46)
  • Broken Conductor detection (46BC)
  • Thermal Overload (49)
  • Instantaneous Overcurrent protection (50)
  • Instantaneous Calculated/Measured Earth Fault protection (50N/G)
  • High Speed Earth Fault protection (50GHS)
  • Time Delayed Overcurrent protection (51)
  • Intermittent Earth Fault protection (50GI)
  • Sensitive Earth Fault instantaneous/time delayed protection (50/51GS)
  • High Speed Overcurrent protection (50HS)
  • Time Delayed Calculated/Measured Earth Fault protection (51N/G)
  • Cold Load Overcurrent (51CL)
  • Switch onto Fault (50SOTF)
  • Circuit Breaker Failure (50BF)
  • CT Supervision (60CTS)
  • Trip and Close Circuit Supervision (74TC/CC)
  • Automatic Reclosing (79)
  • Backspin monitor (81B)
  • Inrush Current detection (81HB2)
  • Lockout (86)
  • Restricted Earth Fault protection – high impedance (87GH)
  • Restricted Earth Fault protection – low impedance (87NL)
  • CB Control

 

O Optional functions

  • Fault Locator (21FL)
  • Load Blinder (21LB)
  • Synchro-check function (25)
  • Undervoltage protection (27)
  • Power protection (32)
  • Sequence Overvoltage protection (47)
  • Temperature Sensor supervision (49TS)
  • Arc Flash detection (50AFD)
  • Voltage Dependent Overcurrent (51V)
  • Power Factor (55)
  • Overvoltage protection (59)
  • Neutral Voltage Displacement (59N)
  • VT Supervision (60VTS)
  • Directional overcurrent (67)
  • Directional Calculated/Measured Earth Fault protection (67N/G)
  • Voltage Vector Shift (78VS)
  • Frequency protection (81)

 

Conformal coating

X No conformal coating

O Conformally coated PCBAs

Siemens, Argus
7SR51

News

2

Qty Description

Export selected text

Search for multiple article numbers