Please select your category

 

Motor 15 kW at DOL operation, cast iron housing, FS 180 L, 6p,  NEMA Premium Efficiency

Low voltage three phase asynchronous squirrel cage motor

cast iron housing

6-pole, rated synchronous speed 1000 1/min (50 Hz), rated synchronous speed 1200 1/min(60 Hz)

NEMA Premium Efficiency defined by MG1 Table 12-12

Frame size: 180 L

Rated power: 15 kW (50/60 Hz) at DOL operation (duty type S1)

Efficiency at rated power(50Hz): η = 91.2 %

Efficiency at rated power (60Hz) P50: η = 91.7 %

Power factor at rated power (50 Hz): cosφ = 0.8

Power factor at  rated power (60 Hz) P50: cosφ = 0.79

Rated voltage: 400 D/690 VY (50 Hz), 460 VD (60 Hz)

Cooling type: IC411 - self ventilated, surface cooled

Degree of protection: IP55

Temperature class: 155(F) to 130(B)

Motor protection: without (Standard)

Construction type: IM B3

Terminal box position: top

 

Innomotics
1LE1523-1EC43-4AA4

News

2

Qty Description

Export selected text

Search for multiple article numbers