Please select your category

 

Motor 3 kW at DOL operation, cast iron housing, FS 100 L, IE4, 4p

Low voltage three phase asynchronous squirrel cage motor

cast iron housing

4-pole, rated synchronous speed 1500 1/min (50 Hz)

Efficiency class: IE4 defined by IEC 60034-30-1

Frame size 100 L

Rated power: 3 kW (50 Hz) at DOL operation (duty type S1)

Efficiency at rated power: η = 90.4%

Power factor at rated power: cosφ = 0.81

Rated voltage: 400 VΔ/690 VY (50 Hz)

Cooling type: IC411 - self ventilated, surface cooled

Degree of protection: IP55

Temperature class: 155(F) to 130(B)

Motor protection: without (Standard)

Construction type: IM B3

Terminal box position: top

 

Innomotics
1LE1504-1AB53-4AA4

News

2

Qty Description

Export selected text

Search for multiple article numbers