Please select your category

 

Motor 250 kW at DOL operation, cast iron housing, FS 355 L, IE4, 8p

Low voltage three phase asynchronous squirrel cage motor

cast iron housing

8-pole, rated synchronous speed 750 1/min (50 Hz)

Efficiency class: IE4 defined by IEC 60034-30-1

Frame size 355 L

Rated power: 250 V (50 Hz) at DOL operation (duty type S1)

Efficiency at rated power: η = 95.4 %

Power factor at rated power: cosφ = 0.8

Rated voltage: 400 VΔ/690 VY (50 Hz)

Cooling type: IC411 - self ventilated, surface cooled

Degree of protection: IP55

Temperature class: 155(F) to 130(B)

Motor protection: 3 PTC thermistors - for tripping (2 terminals)

Construction type: IM B3

Terminal box position: box at the angle 45°, socket right

 

Innomotics
1LE5634-3BD13-4AB3

News

2

Qty Description

Export selected text

Search for multiple article numbers