Please select your category

 

Motor 0.75 kW at DOL operation, aluminum housing,FS 80 M, IE2, 4p

Low voltage three phase asynchronous squirrel cage motor

aluminum housing

4-pole, rated synchronous speed 1500 1/min (50 Hz), 1800 1/min (60 Hz)

Efficiency class: IE2 defined by IEC 60034-30-1

Frame size: 80 M

Rated power: 0.75 kW (50/60 Hz) at DOL operation (duty type S1)

Efficiency at rated power(50Hz): η = 79.6 %

Efficiency at rated power (60Hz) P50: η = 78 %

Power factor at rated power (50 Hz): cosφ = 0.76

Power factor at  rated power (60 Hz) P50: cosφ = 0.72

Rated voltage: 400 VD/690 VY (50 Hz), 460 VD (60 Hz)

Cooling type: IC411 - self ventilated, surface cooled

Degree of protection: IP55

Temperature class: 155(F) to 130(B)

Motor protection: without (Standard)

Construction type: IM B3

Terminal box position: top

 

Innomotics
1LE1041-0DB33-4AA4

News

2

Qty Description

Export selected text

Search for multiple article numbers