Please select your category

 

LV HRC fuse link, NH2, Front indicators, gFF, AC 400 V, 80 A, communication function, With metering function

LV HRC fuse link reclined to IEC 60269-1/-2, EN 60269-1/ HD 60269-2, DIN VDE 0636-1/-2, VDE and KEMA KEUR certified,

with communication function, With metering function, for cable and line protection

  • non-insulated grip lugs
  • operating class of the fuse link: gFF
  • size of fuse system: NH2
  • width: 60 mm
  • operational current, rated value: 80 A
  • supply voltage, at AC, rated value: 400 V
  • switching capacity current, rated value: 100 kA
  • mounting position: Any, preferably vertical
  • design of an identification indicator: Front indicators
  • design of the switching contact: Non-corroding, silver-plated

Communication and metering function:

  • Integrated metering function: Current, temperature, operating hours, operating hours with load current
  • Adjustable alarms for limit value overrange
  • Communication interface to data transceiver: Radio

 

Siemens
3NA3

News

2

Qty Description

Export selected text

Search for multiple article numbers