Please select your category

 

RCD-operated circuit breaker, type A, , Instantaneous, B, 30 mA, 32 A, 6 kA

RCD-operated circuit breaker, pigtail 300 mm

  • Type: Instantaneous
  • residual current type: A
  • Rated residual current: 30 mA
  • Rated voltage Un: 240 V AC
  • Rated current In: 32 A
  • tripping characteristic class: B
  • Rated breaking capacity current Icn in accordance with EN 60898-1: 6 kA
  • Permissible ambient temperature: -25 °C up to 55 °C
  • Installation width: 1 MW

Miniature circuit breakers incl. installation and complete wiring with delivery, mounting and connection in the afore mentioned distribution boards ready for operation.

Additional components can be retrofitted.

 

Siemens
5SV9

News

2

Qty Description

Export selected text

Search for multiple article numbers