Please select your category

 

RCCB, type B, 1p+N, Short-time delayed, 230 V, 25 A, 30 mA

RCCB,

  • number of poles: 2p (1p+N)
  • Version: Short-time delayed
  • residual current type: B
  • Rated current In: 25 A
  • Rated residual current: 30 mA
  • Rated voltage: 230 V
  • value range of the supply voltage frequency: 50/60 Hz
  • Installation width: 4 MW
  • Degree of protection IP20, if the distribution board is installed, with connected conductors, Finger and back-of-hand safe

RCCB incl. installation and complete wiring with delivery, mounting and connection in the afore mentioned distribution boards ready for operation.

 

Siemens
5SV3

News

2

Qty Description

Export selected text

Search for multiple article numbers