Please select your category

 

PAC3220 power monitoring device for electrical variables, Modbus TCP, DC extra-low voltage supply

 

 

PAC3220 power monitoring device for electrical variables, Modbus TCP, DC extra-low voltage supply

 

Brief summary:

Power monitoring device for front-panel mounting for the acquisition of basic electrical variables, such as voltage, current, power, etc. and power quality (THD). PMD-III according to IEC 61557-12. Multifunctional inputs and outputs for expanded function scope and standard Modbus TCP interface for easy integration into higher-level software systems.

The product forms the basis for efficient and sustainable operation over the entire lifecycle of the plant by determining and transmitting measured and status data.

Description of the measurement function:

  • True root-mean-square measurement (TRMS) for voltage and current
  • Continuous measured value acquisition (zero blind measurement) for sinusoidal or distorted waveform
  • Automatic line frequency detection
  • 4-quadrant measurement (import and export)
  • Can be used in 2, 3 and 4-wire systems
  • Suitable for TN, TT and IT systems

Measured values:

  • Voltage (UL-L/UL-N), phase currents (IL), neutral current (IN)
  • Frequency, power factor, cos phi
  • Active, reactive and apparent power; active, reactive and apparent energy, per phase and total
  • Import and export
  • THD for voltage (UL-L/UL-N) and current (IL)
  • Instantaneous, minimum, maximum and average values
  • Averaging of all measured values directly on the device in two aggregation stages, which are independent of each other and freely configurable
  • Active energy history per day and tariff over the last 2 months for import and export
  • Active energy history per month and tariff for each month over the last 2 years for import and export
  • Number of energy tariffs: 2
  • Configurable universal counter, counting of limit violations, DI/DO status changes, pulses from energy counters for current, water, gas, etc.
  • Operating hours counter for monitoring the load runtime or a process, e.g. from production
  • Digital input for synchronization of average power values

Functions:

  • Numeric and graphical display of measured values
  • Intuitive operation with self-explanatory menus
  • Integrated multifunctional digital inputs and outputs, two of each (2DI/2DO)
  • Limit monitoring of up to 6 limit values
    Monitoring of any measured variables for upward or downward violation of a programmable threshold
    With selectable time delay, hysteresis and extensive programmable logic operations
    Output of limit violations at the digital output, via the available interfaces or on the display
    Counting of limit violations by means of the universal counter
  • Color LEDs for status displays

Technical specifications:

  • Dimensions: 96 mm x 96 mm, mounting depth 56 mm
  • Degree of protection IP65 (at the front, when installed)
  • Safety class II
  • Supply voltage with DC extra-low voltage power supply: 24 to 60 V DC −20/+10%
  • Voltage measurement with direct measurement
    57.7/100 to 400/690 V (IEC), 50/60 Hz (CATIII)
    57.7/100 to 347/600 V (UL), 50/60 Hz (CATIII)
    Min. measuring voltage UL-N 11.5 V
    Voltage measurement > 690 V possible via external transformers
  • Current measurement: via external current transformers x/1 A or x/5 A
  • Accuracy:
    According to IEC 62053-22/23, IEC 61557-12
    Class 0.5 according to IEC 61557-12 for active energy
    Class 0.2 according to IEC 61557-12 for current and voltage
    Class 0.5S according to IEC 62053-22 for active energy
  • Display:
    72 mm x 54 mm graphical LC display for optimal readability even from a distance
  • Display with adjustable contrast, adjustable backlighting and energy-saving function
  • Multilingual menus (selection from 10 languages)

Interfaces and communication:

  • 2 integrated switched Ethernet interfaces
    Protocols: Modbus TCP, HTTP (web server), DHCP, SNTP
    Integrated web server for viewing and evaluating the measured values
  • Possible to implement 3 TCP connections simultaneously
  • Expansion option for additional communication interfaces by means of:
    Ethernet expansion module with integrated switch functionality (protocol: PROFINET/Modbus TCP)
    PROFIBUS expansion module
    RS485 expansion module (protocol: Modbus RTU)

Additional functions:

  • 2 slots for optional expansion modules
  • Optional expansion modules:
    I(N), I(Diff), analog expansion module for measuring residual current (measurement of N (neutral) conductor current, measurement of residual current and PE conductor current via external summation current transformer, measurement of physical variables, e.g. temperature, pressure, humidity, with external 0/4 mA to 20 mA transmitters)
  • 4DI/2DO expansion module for increasing the number of digital inputs and outputs (can be increased to a total of 10DI and 6DO using two 4DI/2DO expansion modules, up to 5 user-definable displays possible in conjunction with the 4DI/2DO module)
  • Firmware updatable at any time

Parameterization software:

Includes the multilingual SENTRON powerconfig software tool for fast and easy commissioning and for diagnostics and service as a free download for PC and mobile.

Cybersecurity:

  • Password protection for preventing unauthorized changes to the configuration
  • Hardware write protection
  • Device access control (IP filter)
  • Modbus TCP port, configurable
  • Signed firmware updates

PMD classification according to IEC 61557-12:

PMD-III

Siemens, SENTRON PAC3220
7KM3

News

2

Qty Description

Export selected text

Search for multiple article numbers