
PAC4220 Power monitoring device for electrical variables, power quality and storage AC/DC wide-voltage supply
Brief summary
Power monitoring device for front-panel mounting with high measuring accuracy, for the acquisition of basic electrical variables, such as voltage, current, power, etc. and specific variables relating to power quality (THD and individual harmonics per phase for voltage and current). PMD-III according to IEC 61557-12. Multifunctional inputs and outputs for expanded function scope, storage and standard Ethernet interface for easy integration into higher-level software systems.
The product forms the basis for efficient and sustainable operation over the entire lifecycle of the plant by determining and transmitting measured and status data.
Description of the measurement function:
- True root-mean-square measurement (TRMS) for voltage and current
- Continuous measured value acquisition (zero blind measurement) for sinusoidal or distorted waveform
- Automatic line frequency detection
- 4-quadrant measurement (import and export)
- Can be used in 2, 3 and 4-wire systems
- Suitable for TN, TT and IT systems
Measured values:
- Voltage (UL-L/UL-N), phase currents (IL), neutral current (IN)
- Frequency, power factor, cos phi
- Active, reactive and apparent power per phase and total
- U/I phase diagram in graphical and table form, as well as asymmetry for voltage and current
- THD for voltage (UL-L/UL-N) and current (IL)
- 2nd to 63th harmonic components (even and odd) per phase for voltage
- 2nd to 63th harmonic components (even and odd) per phase for current
- Instantaneous, minimum, maximum and average values
- Averaging of all measured values directly on the device in two aggregation stages, which are independent of each other and freely configurable
- Energy consumption for active, reactive and apparent energy for import and export
- Number of energy tariffs: 2
- Phasor plot
- Operating hours counter
Functions:
- Display of over 200 measured values, including values for active, reactive and apparent energy
- Numeric and graphical color display of measured values
- Intuitive operation with self-explanatory menus
- Integrated multifunctional digital inputs and outputs, two of each (2DI/2DO)
- Recording of load profile for apparent, active and reactive power average values with minimum/maximum rms values
- Definable period length
- Load profile data with time stamp and tariff information ( on-peak and off-peak tariff)
- Additional information, e.g. time synchronism, supply voltage failure and data validity
- 2 optional slots for subsequent function expansion by means of plug-in modules
Technical specifications:
- Dimensions: 96 mm x 96 mm, mounting depth 56 mm (or 78 mm with modules)
- Degree of protection IP65 (at the front, when installed)
- Safety class II
- Supply voltage with AC/DC wide voltage power supply:
95 to 250 V AC ±10%, max.28VA/6W
110 to 270 V DC ±10%, max. 6W
- Measuring voltages with direct measurement (rated line voltages)
57,7/100… 400/690 V (IEC), 50/60 Hz (CATIII)
57,7/100… 347/600 V (UL), 50/60 Hz (CATIII)
Voltage measurement > 690 V possible via external transformers
- Power connection: via external current transformers x/1 A or x/5 A
- Accuracy:
According to IEC 62053-22/23, IEC 61557-12
Class 0.2 according to IEC 61557-12 for active energy
Class 0.2 according to IEC 61557-12 for current and voltage
Class 0.2S according to IEC 62053-22 for active energy
- Display:
71 mm x 54 mm TFT Color display for optimal readability even from a distance
Display with adjustable contrast, adjustable backlighting and energy-saving function
Multilingual menus
Interfaces and communication:
2 Integrated Ethernet interface
- Protocols: Modbus TCP, HTTP (web server), DHCP, SNTP
- Integrated web server for viewing and evaluating the measured values
Expansion option for additional communication interfaces by means of:
- Ethernet expansion module with integrated switch functionality (protocol: PROFINET/Modbus TCP)
- PROFIBUS expansion module
- RS485 expansion module (protocol: Modbus RTU)
With gateway function: Devices that only support serial communication (RS485) are addressed via Ethernet
Additional functions:
- 2 slots for optional expansion modules
- Firmware updatable at any time
Parameterization software:
Includes the multilingual SENTRON powerconfig software tool for fast and easy commissioning and for diagnostics and service as a free download for PC and mobile.
Cybersecurity:
- Hardware write protection
- Device access control (IP filter)
- Modbus TCP port, configurable
PMD classification according to IEC 61557-12:
PMD-III