Please select your category

 

Molded case circuit breaker, 16 A, 70 kA, 3P, LI

Molded case circuit breaker, use for system protection

  • number of poles: 3
  • operational current, rated value (In): 16 A
  • operating voltage, rated value, at AC (Ue): 690 V
  • Rated operating frequency: 50/60 Hz
  • maximum short-circuit current breaking capacity (Icu), rated value: 70 kA at 415 V
  • operating short-circuit current breaking capacity (Ics), rated value: 70 kA at 415 V
  • short-circuit current making capacity (Icm), rated value: 154 kA at 415 V

TMTU, calibrated at 50°C, LI function, 3-pole

  • Overload protection L: Ir = 16 A
  • Instantaneous short-circuit protection I: Ii = 320 A

At 3-pole devices: Optional addition to residual current protection devices for fault currents from 30 mA up to 5 A (type A)

Permissible ambient temperature -25 °C up to 70 °C

fixed mounting

Main current contacts: nut keeper kit on both ends

 

Siemens
3VA11

News

2

Qty Description

Export selected text

Search for multiple article numbers