Please select your category

 

Current transformer, Ipr 600 A, Isr 5 A, Um 720 V AC, class 1

Current transformer, according to EN 61869-1, EN 61869-2, VDE 0414-9-2

Version: Bushing-type current transformers

Maximum voltage for equipment Um: 720 V AC

Rated primary current Ipr: 600 A

Rated secondary current Isr: 5 A

accuracy class: class 1

Rated power Pn: 5 VA

overload capability for short-circuit current: 60 x Ipr/1 NO

designation of overcurrent limiting factor: FS 5

diameter of inlet opening: 36 mm

Permissible ambient temperature: -30 °C to 55 °C

 

Siemens
4NC5

News

2

Qty Description

Export selected text

Search for multiple article numbers