Please select your category

 

Automatic transfer switching equipment ATSE, 4P, 160 A, 415 V

Automatic transfer switching equipment ATSE acc. to

IEC 60947-6-1 and IEC 60947-3

Ready-to-install combination of switch disconnector, motorized operating mechanism, integrated controller, additional handle for manual operation, operating mechanism at the right end, wired ready for operation

number of poles: 4

operational current, rated value: 160 A

Operational currents acc. to IEC 60947-6-1 at 415 V:

  • at AC-31 A: 100 A
  • at AC-31 B: 160 A
  • at AC-32 A: 100 A
  • at AC-32 B: 160 A
  • at AC-33 B: 125 A

Operational currents acc. to IEC 60947-3 at 415 V / 690 V:

  • at AC-21 A: 125 A / 125 A
  • at AC-21 B: 160 A / 125 A
  • at AC-22 A: 125 A / 100 A
  • at AC-22 B: 160 A / 125 A
  • at AC-23 A: 125 A / 80 A
  • at AC-23 B: 160 A / 80 A

short-time withstand current (Icw), limited to 0.3 s, at 415 V, acc. to IEC 60947-3: 7 kA

short-circuit current making capacity (Icm), at 415 V AC, according to IEC 60947-3 5.88 kA

operating voltage, at AC, rated value: 415 V

surge voltage resistance of main circuit (Uimp): 6 kV

surge voltage resistance of control circuit (Uimp): 2.5 kV

overvoltage category: II

Transfer switching characteristics:

  • switchover time for function sequence I-O or II-O: 1250 ms
  • break time for function sequence I-O-II or II-O-I, acc. to IEC 60947-6-1: 150 ms
  • switchover time for function sequence I-O-II or II-O-I, acc. to IEC 60947-6-1: 1400 ms

For use in TT, TN and IT systems

mechanical service life (operating cycles): 7000

electrical endurance (operating cycles), at AC-23 A, at 415 V: 1000

Permissible ambient temperature: -20 °C up to 70 °C

Type of connection: box terminal

fastening method: Screw fixing and standard rail mounting 35 mm

 

Siemens
3KC6

News

2

Qty Description

Export selected text

Search for multiple article numbers