Please select your category

 

Miniature circuit breaker, 6 kA, 63 A, 2P, B

Miniature circuit breaker

  • design of pole: 2P
  • switching capacity current, according to EN 60898, rated value (Icn): 6 kA
  • operational current, at AC, rated value (In): 63 A
  • supply voltage, at AC, rated value (Un): AC 400 V
  • tripping characteristic class: B
  • Installation width: 2 MW

Miniature circuit breakers incl. installation and complete wiring with delivery, mounting and connection in the aforementioned distribution boards ready for operation.

Additional components can be retrofitted.

 

Siemens
5SY6

News

2

Qty Description

Export selected text

Search for multiple article numbers