Medium-voltage substation accessories
X HV HRC fuse-links
- Set of HV HRC fuse-links according to the selected operating voltage
- For all panels with switch-fuse combination and HV HRC fuse boxes, 1 set of HV HRC fuse-links must be provided each
- The rated current of the HV HRC fuse must be adjusted to the rated power of the transformer
- Rated power of transformer: _____ kVA
X Plug-in voltage detecting system
- 6 nos.
- Verification of safe isolation from supply phase by phase through insertion in each socket pair
- Measuring system and voltage indicator can be tested
X Double-bit key
- Spare key for opening / locking the low-voltage compartment doors
X Operating levers
- For operation of the three-position switch-disconnector, or circuit-breaker without AR capability, and the earthing switch
X Operating levers FNN
- Set of levers according to FNN recommendation for operation of the three-position switch-disconnector, or circuit-breaker without AR capability, and the earthing switch with two different operating levers
X Hand crank
- For charging the closing spring of the vacuum circuit-breaker
X Wall-mounting holder
- For storage of switchgear accessories and HV HRC fuse-links
X Combined test unit
- For the capacitive interfaces of the switchgear, phase comparison and voltage indicators
X Grooved rubber mat, gray, test voltage 45 kV
- Suitable for covering the floor inside the medium-voltage room (in front of the medium-voltage switchgear), thickness approx. 4.5 mm according to the VDE specifications
- Completely cut to size, laid with all necessary accessories
- To be delivered and fitted
X Protective helmet with face protection
- With all necessary accessories
X Insulating gloves
- Up to 1000 V, according to DIN VDE 311 or DIN EN 60903, Class 0, Part 0682
X Earthing rod up to 12 kV, 24 kV or 36 kV
- Depending on the rated voltage of the switchgear, to be delivered and fitted completely with holder
X Earthing cable as earthing and short-circuiting facility
- According to DIN VDE 0683, three-phase, including holder
- Short-circuit cables: 95 mm²
- Earthing cable: 70 mm²
- To be delivered and fitted ready for service incl. holder
X Portable LED spotlight with emergency light function
- Portable LED spotlight with batteries, charger and system connection cable for use as emergency lamp, with system voltage indication, enclosure made of synthetic material (IP54)
- Monitoring of the charging circuit and function indication by green LED
- Power of main light adjustable: Eco mode for extended battery operation (3.0 W) or boost mode for higher luminous flux (5.5 W), secondary light with 6 LEDs (1.5 W) and wide-beam light distribution, up to 14 h of light (secondary light) and 5.5 h (main light eco) with 4 Ah battery
- To be delivered and fitted ready for service including wall-mounting holder
X Carbon dioxide portable fire extinguisher, fire behavior class B
- Including holder and foam pipe
- Filling quantity: 5 kg
X Safety labels and notices
- Complete set of safety labels and notices comprising:
- Safety labels: "Do not operate, work in progress", "Hazardous electrical voltage", "High voltage, danger"
- Notices: Notice DIN VDE 0105, "First aid" notice, "Fire fighting" notice, "Prevention of accidents" notice, "Safety rules" notice