Please select your category

 

Bus riser panel (bus sectionalizer), up to 17.5 kV, up to 40 kA

Bus riser panel (bus sectionalizer) for rated continuous current according to busbar rated current

 

Busbar compartment equipped with:

1 set of copper busbars in the busbar compartment

Connection possibility in busbar compartment:

X without

O bar

O capacitive voltage detecting system ________ acc. to description

Surge arrester (only selectable for Ik ˃ 31.5 kA):

X without

O surge arrester

Top-mounted compartment over the busbar compartment for busbar components (only possible for panel width of 800):

X without

O with

 

Switching-device compartment equipped with:

Withdrawable metering part:

X without

O with

withdrawable part: manual racking

auxiliary switch 6NC + 6NO, lockable

 

O voltage transformer 3 x 1-pole, withdrawable (only required if equipped with withdrawable metering part, only possible for a rated busbar current of 1250 A)
Rating / class:
O 20 VA / Cl. 0.2
O 50 VA / Cl. 0.5
O 100 VA / Cl. 1

 

Connection compartment equipped with:

Copper bars to the circuit-breaker panel

Floor plate

Voltage transformer 3 x 1-pole:

X without

O fixed-mounted in separate compartment
Rating / class:
O 20 VA / Cl. 0.2
O 50 VA / Cl. 0.5
O 100 VA / Cl. 1

 

Ventilation:

O ventilated

X non-ventilated

 

X Low-voltage compartment, height
X 630 mm
O 980 mm

 

Panel width:

X 800 mm (not for rated current of busbar 3150 A, 4000 A)

O 1000 (not for rated current of busbar 1250 A, 2500 A) mm

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers