Please select your category

 

Circuit-breaker panel, single busbar, up to 17.5 kV, up to 40 kA

Circuit-breaker panel for a rated continuous current of

O 630 A (not possible for 40 kA)

O 1000 A (not possible for 40 kA)

X 1250 A

O 2000 A

O 2500 A

O 3150 A

O 4000 A

 

Busbar compartment equipped with:

1 set of copper busbars in the busbar compartment

X bushing-type insulators

Note for the following selection:

Up to a rated continuous current of 1250 A, the installation of a voltage transformer or earthing switch, or the connection of a bar is possible (for non-ventilated panels).

For panels with a panel width of 600 mm, installation of a voltage transformer or an earthing switch is only possible for panels with a rated busbar current of up to 2500 A.

Connection possibility in busbar compartment:

X without

O bar or cable

Voltage transformer 3 x 1-pole:

X without

O with
Rating / class:
O 20 VA / Cl. 0.2
O 50 VA / Cl. 0.5
O 100 VA / Cl. 1

Make-proof earthing switch:

O without

X manual operating mechanism

O motor operating mechanism (not possible for a panel width of 600 mm)

auxiliary switch 6NC + 6NO, lockable

O capacitive voltage detecting system ________ acc. to description

Surge arrester (for Ik ≤ 31.5 kA only selectable with rated continuous current 1250 A):

X without

O surge arrester

Arc quenching device with optical sensors installed in the panel:

X without

O with

 

Switching-device compartment equipped with:

Vacuum circuit-breaker, suitable for the rated continuous current of the panel,

auxiliary switch 12NC + 12NO

Withdrawable part:

X manual racking

O motor racking

auxiliary switch 6NC + 6NO, lockable

 

Connection compartment equipped with:

Connection:

X cable, 1 cable per phase (only for 630 A up to 1250 A)

O cable, 2 cables per phase (only for 630 A up to 1250 A)

O cable, 3 cables per phase (only for 630 A up to 2500 A)

O cable, 4 cables per phase (only for 1250 A up to 2500 A)

O cable, 6 cables per phase (only for 3150 A up to 4000 A)

O bar (from 1250 A)

Direction of panel connection:

X from bottom

O from top (not possible for bar connection, not possible for wall-standing arrangement of the switchgear)

Floor plate

Block-type current transformers:

X without

O first 3 x 1 core in L1/L2/L3

O first and second 3 x 1 core in L1/L2/L3

O 3 x 2 cores in L1/L2/L3

Technical data of first block-type current transformer:

O 400/1 A 10 VA/Cl.5P/10

O 400/1 A 15 VA/Cl.0.5/FS10

O 400/5 A 10 VA/Cl.5P/10

O 400/5 A 15 VA/Cl.0.5/FS10

O 1250/1 A 10 VA/Cl.5P/10

O 1250/1 A 15 VA/Cl.0.5/FS10

O 1250/5 A 10 VA/Cl.5P/10

O 1250/5 A 15 VA/Cl.0.5/FS10

O 3150/1 A 10 VA/Cl.5P/10

O 3150/1 A 15 VA/Cl.0.5/FS10

O 3150/5 A 10 VA/Cl.5P/10

O 3150/5 A 15 VA/Cl.0.5/FS10

O 4000/1 A 10 VA/Cl.5P/10

O 4000/1 A 15 VA/Cl.0.5/FS10

O 4000/5 A 10 VA/Cl.5P/10

O 4000/5 A 15 VA/Cl.0.5/FS10

Technical data of second block-type current transformer:

O 400/1 A 10 VA/Cl.5P/10

O 400/1 A 15 VA/Cl.0.5/FS10

O 400/5 A 10 VA/Cl.5P/10

O 400/5 A 15 VA/Cl.0.5/FS10

O 1250/1 A 10 VA/Cl.5P/10

O 1250/1 A 15 VA/Cl.0.5/FS10

O 1250/5 A 10 VA/Cl.5P/10

O 1250/5 A 15 VA/Cl.0.5/FS10

O 3150/1 A 10 VA/Cl.5P/10

O 3150/1 A 15 VA/Cl.0.5/FS10

O 3150/5 A 10 VA/Cl.5P/10

O 3150/5 A 15 VA/Cl.0.5/FS10

O 4000/1 A 10 VA/Cl.5P/10

O 4000/1 A 15 VA/Cl.0.5/FS10

O 4000/5 A 10 VA/Cl.5P/10

O 4000/5 A 15 VA/Cl.0.5/FS10

Technical data of block-type current transformer with 3 x 2 cores:

O 400/1/1 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 400/5/5 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 1250/1/1 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 1250/5/5 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 3150/1/1 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 3150/5/5 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 4000/1/1 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

O 4000/5/5 A 15 VA/Cl.0.5/FS10 10 VA/Cl.5P/10

Make-proof earthing switch:

O without

X manual operation

O motor operation

auxiliary switch 6NC + 6NO, lockable

Voltage transformer 3 x 1-pole:

X without

O fixed-mounted

O withdrawable

in separate compartment with primary fuses

Rating / class:

O 20 VA / Cl. 0.2

O 50 VA / Cl. 0.5

O 100 VA / Cl. 1

Zero-sequence current transformer:

X without

O 1 x 60A/1A/1.25VA/ 1FS/10

O 2 x 60A/1A/1.25VA/ 1FS/10

O capacitive voltage detecting system ________ acc. to description

Surge arrester:

X without

O surge arrester

 

Ventilation:

O with forced ventilation

O ventilated

X non-ventilated

 

X Low-voltage compartment, height
X 630 mm
O 980 mm

  • partitioned safe-to-touch from the high-voltage part of the panel,
  • with terminal strip for accommodation e.g. of protection, control, measuring and metering equipment.
  • with m.c.b.s for motor and protection circuit, and with installed protection device according to preliminary description:
    O Feeder and overcurrent protection 7SJ82
    O Feeder and overcurrent protection 7SJ85
    O Motor protection 7SK82
    O Motor protection 7SK85
    O Generator protection 7UM85
    O Transformer protection for two winding transformer 7UT82
    O Transformer differential protection 7UT8
    O Line differential protection 7SD82
    O Distance protection 7SA82
    O Voltage and frequency protection 7RW80
    O Line differential protection 7SD80
    X Overcurrent protection 7SJ80
    O Motor protection 7SK80
    O Overcurrent and Earth Fault protection 7SR11
    O Overcurrent and Earth Fault protection 7SR12
    O Overcurrent and Earth Fault protection 7SR100
    O Motor and generator protection 7SR105
    O Self powered overcurrent protection 7SR45
    O Customer supply
  • Second protection device according to preliminary description:
    O Feeder and overcurrent protection 7SJ82
    O Feeder and overcurrent protection 7SJ85
    O Motor protection 7SK82
    O Motor protection 7SK85
    O Generator protection 7UM85
    O Transformer protection for two winding transformer 7UT82
    O Transformer differential protection 7UT8
    O Line differential protection 7SD82
    O Distance protection 7SA82
    O Voltage and frequency protection 7RW80
    O Line differential protection 7SD80
    X Overcurrent protection 7SJ80
    O Motor protection 7SK80
    O Overcurrent and Earth Fault protection 7SR11
    O Overcurrent and Earth Fault protection 7SR12
    O Overcurrent and Earth Fault protection 7SR100
    O Motor and generator protection 7SR105
    O Self powered overcurrent protection 7SR45
    O Customer supply

 

Panel width:

X 600 mm

O 800 mm

O 1000 (not for rated current of busbar 1250 A) mm

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers