Please select your category

 

Circuit-breaker panel L (CB-f NAR)

The circuit-breaker panels must be designed for connection of conventional sealing ends up to 630 A, equipped with:

1 set busbars, rated continuous current 630 A

1 vacuum circuit-breaker type CB-f NAR, 630 A
O 6 short-circuit breaking operations without maintenance
X 20 short-circuit breaking operations without maintenance
with maintenance-free operating mechanism as stored-energy spring mechanism,
rated operating sequence (O-3min-CO-3min-CO)
with X manual operating mechanism
     O motor operating mechanism,
for motor operating mechanism with control voltage acc. to the technical specifications in the preliminary remark.
with mechanical ON / OFF buttons
with auxiliary switch, free contacts:
X 1NO+1NC+2ch.ov.
with mechanical indicator for "spring charged"
with shunt release for electrical remote tripping of the spring-operated/stored-energy mechanism (DC 24-220V or AC 110/230V),
including cutout switch (1NO) or c.t.-operated release for c.t.-operated protection device
O with counter for operating cycles
with interlock between circuit-breaker and three-position switch, which prevents operation of the three-position switch with closed circuit-breaker
with sealing option for the mechanical pushbuttons of the circuit-breaker Release combination:
X 1 shunt release (-Y1)
O 2 shunt releases (-Y1, -Y2)
O 1 c.t.-operated release (-Y6)

1 three-position disconnector, 630 A,
with the switch positions CLOSED-OPEN-EARTHED, installed in the gas-filled stainless-steel vessel for earthing the cable feeder,
with mechanical position indicator
with spring-operated mechanism:
with X manual operating mechanism
     O motor operating mechanism,
for motor operating mechanism with control voltage acc. to the technical specifications in the preliminary remark.
with auxiliary switch contacts:
Disconnecting 1NO+1NC+2ch.ov. (CLOSED and OPEN)
Earthing   1NO+1NC+2ch.ov. (CLOSED and OPEN)
with locking device 0
with operating mechanism designed for separate operating levers
with closing lockout for the disconnector (prevents switching from OPEN to CLOSED when the cable compartment is open)

X 1 three-phase current transformer set on the bushings
with protection core
O 50A/1A; 0.75 VA / Cl. 5P / 20
O 100A/1A; 2 VA / Cl. 5P / 20
O 150A/1A; 1.5 VA / Cl. 5P / 20
O 200A/1A; 2 VA / Cl. 5P / 20
X 400A/1A; 4 VA / Cl. 5P / 20
O 500/1A; 5 VA / Cl. 5P / 20
O 600A/1A; 5 VA / Cl. 5P / 20

O 3 cable-type current transformers on the cables
X with 1 protection core
O with 1 measuring core
O with 1 protection core and 1 measuring core

X Protection core
O 40A/1A; 2.5 VA / Cl. 10P / 20
O 40A/5A; 2.5 VA / Cl. 10P / 20
O 50A/1A; 5 VA / Cl. 10P / 20
O 50A/5A; 5 VA / Cl. 10P / 20
O 60A/1A; 5 VA / Cl. 10P / 20
O 60A/5A; 5 VA / Cl. 10P / 20
O 100A/1A; 5 VA / Cl. 10P / 20
O 100A/5A; 5 VA / Cl. 10P / 20
X 150A/1A; 5 VA / Cl. 10P / 20
O 150A/5A; 5 VA / Cl. 10P / 20
O 400A/1A; 5 VA / Cl. 10P / 20
O 400A/5A; 5 VA / Cl. 10P / 20
O 600A/1A; 5 VA / Cl. 10P / 20
O 600A/5A; 5 VA / Cl. 10P / 20

O Measuring core
O 40A/1A; 2.5 VA / Cl. 1 / FS 10
O 40A/5A; 2.5 VA / Cl. 1 / FS 10
O 50A/1A; 2.5 VA / Cl. 1 / FS 10
O 50A/5A; 2.5 VA / Cl. 1 / FS 10
O 60A/1A; 5 VA / Cl. 1 / FS 10
O 60A/5A; 2.5 VA / Cl. 1 / FS 10
O 100A/1A; 5 VA / Cl. 1 / FS 10
O 100A/5A; 5 VA / Cl. 1 / FS 10
O 150A/1A; 5 VA / Cl. 1 / FS 10
O 150A/5A; 5 VA / Cl. 1 / FS 10
O 400A/1A; 5 VA / Cl. 1 / FS 10
O 400A/5A; 5 VA / Cl. 1 / FS 10
O 600A/1A; 5 VA / Cl. 1 / FS 10
O 600A/5A; 5 VA / Cl. 1 / FS 10

O Protection core + measuring core
O 50A/1A; 2.5 VA / Cl. 10P / 20
  + 50A/1A; 2.5 VA / Cl. 1 / FS10
O 60A/1A; 2.5 VA / Cl. 10P / 20
  + 60A/1A; 2.5 VA / Cl. 1 / FS10
O 60A/5A; 2.5 VA / Cl. 10P / 20
  + 60A/5A; 2.5 VA / Cl. 1 / FS10
O 100A/1A; 2.5 VA / Cl. 10P / 20
  + 100A/1A; 2.5 VA / Cl. 1 / FS10
O 100A/5A; 2.5 VA / Cl. 10P / 20
  + 100A/5A; 2.5 VA / Cl. 1 / FS10
O 100A/1A; 5 VA / Cl. 10P / 20
  + 100A/1A; 5 VA / Cl. 1 / FS10
O 100A/5A; 5 VA / Cl. 10P / 20
  + 100A/5A; 5 VA / Cl. 1 / FS10
O 150A/1A; 5 VA / Cl. 10P / 20
  + 150A/1A; 5 VA / Cl. 1 / FS10
O 150A/5A; 5 VA / Cl. 10P / 20
  + 150A/5A; 5 VA / Cl. 1 / FS10
O 400A/1A; 5 VA / Cl. 10P / 20
  + 400A/1A / 5 VA / Cl. 1 / FS10
O 400A/5A; 5 VA / Cl. 10P / 20
  + 400A/5A; 5 VA / Cl. 1 / FS10
O 600A/1A; 5 VA / Cl. 10P / 20
  + 600A/1A; 5 VA / Cl. 1 / FS10
O 600A/5A; 5 VA / Cl. 10P / 20
  + 600A/5A; 5 VA / Cl. 1 / FS10

O current transformers at the feeder with measuring core
O 100A/1A; 10VA / Cl. 0.5 / FS5
O 200A/1A; 10VA / Cl. 0.5 / FS5
O 400A/1A; 10VA / Cl. 0.5 / FS5
X 600A/1A; 10VA / Cl. 0.5 / FS5
O 1000A/1A; 10VA / Cl. 0.5 / FS5
O 1250A/1A; 10VA / Cl. 0.5 / FS5

O with zero-sequence current transformer for earth-fault detection
O 50A/1A; 1.25 VA / Cl. 1 / FS 10
X 60/1A; 1.25 VA / Cl. 1 / FS 10
O 100A/1A; 1.25 VA / Cl. 1 / FS 10

1 capacitive voltage detecting system acc. to description

O short-circuit/earth-fault indicator acc. to description

O 1 set single-pole insulated voltage transformers acc. to the selected operating voltage, at the cable feeder
Highest primary voltage for equipment Um:
1.2 x operating voltage Un
Secondary voltage:
  O 100 V / root 3
  X 110 V / root 3
O including earth-fault winding and damping resistor
  Secondary voltage:
  O 100 V
  X 110 V
Rating/class:
O 20VA / Cl. 0.2 / 100/v3 V
O 20VA / Cl. 0.5 / 100/v3 V
O 20VA / Cl. 1 / 100/v3 V
X 60VA / Cl. 1 / 100/v3 V
O 100VA / Cl. 1 / 100/v3 V
O 20VA / Cl. 0.2/100/v3 V/100/3V
O 20VA / Cl. 0.5/100/v3 V/100/3V
O 20VA / Cl. 1/100/v3 V/100/3V
O 60VA / Cl. 1/100/v3 V/100/3V
O 100VA / Cl. 1/100/v3 V/100/3V

1 low-voltage compartment:
height
X 350 mm
O 550 mm

  • partitioned safe-to-touch off the high-voltage part of the switchgear panel,
  • with terminal strip for accommodation e.g. of devices for protection, control, measuring and metering,
  • with m.c.b.s for motor and protection circuit, and with installed protection device according to preliminary description:
    O Feeder and overcurrent protection 7SJ82
    O Feeder and overcurrent protection 7SJ85
    O Motor protection 7SK82
    O Motor protection 7SK85
    O Generator protection 7UM85
    O Transformer protection for two winding transformer 7UT82
    O Transformer differential protection 7UT8
    O Line differential protection 7SD82
    O Distance protection 7SA82
    O Voltage and frequency protection 7RW80
    O Line differential protection 7SD80
    X Overcurrent protection 7SJ80
    O Motor protection 7SK80
    O Overcurrent and Earth Fault protection 7SR11
    O Overcurrent and Earth Fault protection 7SR12
    O Overcurrent and Earth Fault protection 7SR100
    O Motor and generator protection 7SR105
    O Self powered overcurrent protection 7SR45

1 mimic diagram (printed, or equivalent)

1 feeder designation label

Feeder connection through cable terminal bar and with cable brackets.

Number of cables per phase:

X 1

O 2 (not possible when a feeder voltage transformer is used)

O 1 cable with surge arrester at the cable connection (not possible when a feeder voltage transformer is used)

Panel width:

O 500 mm

X 750 mm

Siemens
L (CB-f NAR)

News

2

Qty Description

Export selected text

Search for multiple article numbers