Please select your category

 

General technical stipulations 8.25 kV, GB

The switchgear must at least meet the following technical data:

Rated voltage Ur:        8.25 kV

Operating voltage UB:    O 4.8 kV

                         O 5 kV

                         O 5.5 kV

                         X 6 kV

                         O 6.24 kV

                         O 6.3 kV

                         O 6.6 kV

                         O 6.9 kV

                         O 7.2 kV

Rated frequency fr:      X 50 Hz

                         O 60 Hz

Rated continuous current of the busbar:

                         X 1250 A

                         O 2000 A

                         O 2500 A

                         O 3150 A

Rated short-duration power-frequency withstand voltage Ud:

                         42 kV

Rated lightning impulse withstand voltage Up:

                         75 kV

Rated short-time withstand current

Ik:                      X 25/3 kA/s

                         O 31.5/3 kA/s

                         O 40/3 kA/s

Ambient air temperature (24-h mean):

                         O 25 °C

                         O 30 °C

                         O 35 °C

                         X 40 °C

                         O 45 °C

                         O 50 °C

                         O 55 °C

Installation of the switchgear:

                         O Wall-standing arrangement

                         X Free-standing arrangement

Internal arc classification:

For wall-standing arrangement:

                         X IAC A FL up to 25kA 1s

                         O IAC A FL up to 31.5kA 1s

                         O IAC A FL up to 40kA 1s

For free-standing arrangement:

                         O IAC A FLR up to 25kA 1s

                         O IAC A FLR up to 31.5kA 1s

                         O IAC A FLR up to 40kA 1s

Communication-capable secondary devices:

                         O yes

                         X no

Earthquake-resistant design:

                         O yes

                         X no

Replacement possibility for panels:

                         X without

                         O left

                         O right

Selectable auxiliary and control voltages: 24/48/60/110/220 V DC, 110/230 V AC

Color:                  RAL 7035, light gray

News

2

Qty Description

Export selected text

Search for multiple article numbers