Please select your category

 

Cable connection panel with make-proof earthing switch K(E)

The cable connection panels must be designed as follows:

  • 2 sets busbar extension
  • 1 set busbar plug-in unit with make-proof earthing switch with manual spring-operated mechanism with the switch positions "OPEN-EARTHED" installed in the gas-filled stainless-steel vessel for earthing the cable feeder,
  • 1 capacitive voltage detecting system ________ acc. to description
  • Cable connection bushing with integrated low-power measuring system:
    O yes (when this option is chosen, only SICAM FCM can be selected as short-circuit indicator)
    X no

Option front cover / LV compartment:

X Front cover, height
X 600 mm
O 900 mm

O Low-voltage compartment, height
O 200 mm (not possible for switchgear with pressure absorber)
X 600 mm
O 900 mm

O short-circuit indicator acc. to description

1 mimic diagram (printed, or similar)

1 feeder designation label

Type of connection:

X Feeder

O Transfer to the left

O Transfer to the right

Feeder connection through welded-in outside-cone bushings type C and with cable bracket.

Number of cables per phase:

X 1

O 2

O 1 cable with surge arrester pluggable on cable T-plug

Panel width: 430 mm

Siemens
K(E)

News

2

Qty Description

Export selected text

Search for multiple article numbers