In the following, reference is preferably made to national and international standards. The specifications mentioned there must be fully complied with. The associated verifications must be submitted with the offer.
The switchgear manufacturer has to run and furnish evidence of a certified quality management system according to EN/ISO 9001 and a certified environmental management system according to EN/ISO 14001.
Switchgear IEC / EN standard VDE standard
62271-1 0671-1
62271-200 0671-200
62271-304 0671-304
Switching devices 62271-100 0671-100
62271-102 0671-102
62271-103 0671-103
62271-105 0671-105
Voltage detecting
systems 62271-213 0671-213 (Draft)
Surge arresters 60099 0675
Degree of
protection 60529 0470-1
62262 0470-100
Insulation 60071 0111
Instrument
transformers 61869-1 0414-9-1
61869-2 0414-9-2
61869-3 0414-9-3
Insulating gas 62271-4 0671-4
63360
Installation 61936-1 0101
Operation EN 50110 0105-100
The switchgear must conform to the classifications according to IEC 62271-200.
Partition class: PM
Loss of service continuity category: