Please select your category

 

Self Powered Dual Powered Non-Directional Overcurrent and Earth Fault Relay 7SR46

The dual powered, non-directional overcurrent and earth fault protection relay is primarily intended for the use in secondary distribution electrical networks.

Application

  • Protection Relay for Ring Main Units (RMU)
  • Back-Up protection for medium voltage applications
  • Protection in remote locations without auxiliary supply
  • Control and relay panel’s refurbishment of old electromechanical protection relays
  • Protection of Renewables systems

Features

  • Simple, numerical overcurrent and earth fault protection relay
  • Definite-time and inverse-time overcurrent and earth fault protection functions in accordance to IEC and ANSI standards
  • Relay powered by the current transformers, a connection to an auxiliary supply is not required
  • High sensitivity: 80% of Is min current in single phase and 40% of Is min current in three phases
  • Built-in of an capacitor discharge pulse output for low-energy trip coil of the circuit breaker and low power Remote Flag indicator.
  • User programmable 2 LEDs for assigning protection functions and phase indications
  • 10 Fault records
  • Up to 100 Event records with 1 ms resolution
  • Password protection
  • Self-monitoring

Housing

Compact, Non draw-out case, flash mounting, Pluggable connectors except CT terminal, 3 current transformer, one impulse output, one remote flag output,

4 LEDs

x 2 binary inputs, 2 binary outputs

User interface

  • 2 line by 16 character
  • Menu navigation keys
  • 2 non-programmable LEDs and 2 Programmable LEDs
  • Front USB interface

Front fascia

X Standard version with Trip flag indicator

Communication

X Front port: USB and rear port: RS485 supporting IEC 60870-5-103 and

  Modbus RTU (user selectable setting)

Power Supply

  • CT Power
  • USB Power or
  • Battery Power

Auxiliary voltage

X Dual powered (CT powered + aux. powered: 24 - 240 V DC / 60 – 240V AC)

Measuring Input

O Rated current 0.075A(secondary),50/60 Hz,

  Support six variants of 5P80 Type Primary CTs,

CT01 – 8 - 28A,

CT02 - 16- 56A,

CT03 – 32 – 112A,

CT04 – 64 - 224A,

CT05 – 128 - 448A,

CT06 - 256 - 896A

Functionality

The Dual powered protection device is equipped with the following protection functions:

X Basis protection function

  • Instantaneous Overcurrent Protection (50)
  • Instantaneous Derived Earth Fault (50N)
  • Time Delayed Overcurrent (51)
  • Time Delayed Derived Earth Fault (51N)
  • Line Check / Switch-On-To-Fault (50LC/SOTF)
  • Supervision functions:Inrush detection 81HBL2
Siemens, Argus
7SR46

News

2

Qty Description

Export selected text

Search for multiple article numbers