Please select your category

 

Bus sectionalizer panel V2 with circuit-breaker

The bus sectionalizer panels must be designed as follows:

  • 2 sets busbar extension
  • 1 set busbar plug-in unit
  • 1 vacuum circuit-breaker
    without AR capability, 630 A
    with maintenance-free operating mechanism as stored-energy spring mechanism, rated operating sequence (O-3min-CO-3min-CO)
    with O manual operating mechanism
         X motor operating mechanism,
    for motor operating mechanism with control voltage acc. to the technical specifications in the preliminary remark.
    with mechanical ON / OFF buttons
    with auxiliary switch, free contacts 2NO+2NC+2ch.ov.
    with mechanical indicator for "spring charged"
    with shunt release(f) or with c.t.-operated release for c.t.-operated protection device
    with mechanical counter for operating cycles
    with mechanical interlock between the circuit-breaker and the switch-disconnector
    with locking device for circuit-breaker operating mechanism, for locking the pushbuttons of the circuit-breaker (CLOSE / OPEN) with a padlock.
  • 1 three-position disconnector, 630 A, with the switch positions CLOSED-OPEN-EARTHED, installed in the gas-filled stainless-steel vessel for earthing the cable feeder,
    with mechanical position indicator
    with spring-operated mechanism:
    with O manual operating mechanism
         X motor operating mechanism,
    for motor operating mechanism with control voltage acc. to the technical specifications in the preliminary remark.
    with auxiliary switch contacts:
    Disconnecting 1NO+1NC+2ch.ov. (CLOSED and OPEN)
    Earthing 1NO+1NC+2ch.ov. (CLOSED and OPEN
    with locking device
    for operation with different operating levers for disconnecting and earthing (acc. to FNN recommendation)

3 cable-type current transformers with protection core, mounted on the screened busbar section outside the switchgear vessel
200A to 600A/1A; 2.5 VA / Cl. 5P / 10

1 capacitive voltage detecting system ________ acc. to description

O 1 set single-pole insulated voltage transformers acc. to the selected operating voltage, metal-coated, for busbar voltage metering.
Pluggable on the additional bushings provided at the switchgear vessel.
Highest primary voltage for equipment
Um: 1.2 x operating voltage Un
Secondary voltage for measuring winding:
  O 100 V / root 3
  X 110 V / root 3
O including earth-fault winding and damping resistor
  Secondary voltage:
  O 100 V
  X 110 V
Rating / class:
O 20 VA / 0.2
X 60 VA / 0.5
O 120 VA / 1

1 low-voltage compartment, height

O 200 mm (not possible for switchgear with pressure absorber or when using voltage transformers at the busbar)

X 600 mm

O 900 mm

  • partitioned safe-to-touch off the high-voltage part of the switchgear panel,
  • with terminal strip for accommodation e.g. of devices for protection, control, measuring and metering.
  • with m.c.b.s for motor and protection circuit, and with installed protection device according to preliminary description:
    O Universal protection device 7SY82
    O Feeder and overcurrent protection 7SJ82
    O Feeder and overcurrent protection 7SJ85
    O Motor protection 7SK82
    O Motor protection 7SK85
    O Generator protection 7UM85
    O Transformer protection for two winding
      transformer 7UT82
    O Transformer differential protection 7UT8
    O Line differential protection 7SD82
    O Distance protection 7SA82
    O Voltage and frequency protection 7RW80
    O Line differential protection 7SD80
    X Overcurrent protection 7SJ80
    O Motor protection 7SK80
    O Overcurrent and Earth Fault protection 7SR11
    O Overcurrent and Earth Fault protection 7SR12
    O Overcurrent and Earth Fault protection 7SR100
    O Motor and generator protection 7SR105
    O Self powered overcurrent protection 7SR45
    O Overcurrent and feeder protection 7SR46

1 mimic diagram (printed, or similar)

1 feeder designation label

Panel width: 500 mm

Siemens
V2

News

2

Qty Description

Export selected text

Search for multiple article numbers