Please select your category

 

Switch-disconnector panel LTR

Switch-disconnector panel for a rated continuous current of

O 63 A

O 100 A

X 630 A

 

Busbar compartment equipped with:

1 set of copper busbars in the busbar compartment

 

Switching-device compartment equipped with:

O 1 switch-disconnector/fuse combination according to IEC 62271-105,
Rated voltage:
X 12 kV
O 24 kV
Rated continuous current of the combination: maximum 63 A at rated voltage 12 kV, maximum 100 A at rated voltage 24 kV
with stored-energy mechanism,

O with auxiliary contacts 1NO + 1NC for "fuse tripped" indication (option)
O with shunt opening release (option)
O with auxiliary contacts 2NC + 2NO for the switch-disconnector (option)
with earthing switch,
with mechanical interlock for the earthing switch

X 1 switch-disconnector according to IEC 62271-103,
Rated voltage:
X 12 kV
O 24 kV
Rated continuous current of the combination: 630 A
with stored-energy mechanism,
O with auxiliary contacts 2NC + 2NO for the switch-disconnector (option)
with earthing switch,
with mechanical interlock for the earthing switch

Design: fixed-mounted

auxiliary switch 4NC + 4NO, lockable

 

Connection compartment equipped with:

Connection: cable

1 cable per phase

Direction of panel connection: from bottom

Floor plate

Make-proof earthing switch:

manual operation

auxiliary switch 4NC + 4NO, lockable

Zero-sequence current transformer:

X without

O 1 x 60A/1A/1.25VA/1FS/10

O 2 x 60A/1A/1.25VA/1FS/10

O capacitive voltage detecting system ________ according to description

 

Ventilation: non-ventilated

X low-voltage compartment, height
X 630 mm
O 820 mm
(height of 820 mm not possible for 7.2 kV and 12 kV switchgear with pressure relief via pressure absorber)

Panel width:

X 600 mm

O 800 mm

Siemens

News

2

Qty Description

Export selected text

Search for multiple article numbers