Please select your category

 

Power Monitoring Device and Power Quality Recorder, Class A SICAM Q100

The multifunctional measuring device is used for acquisition, visualization, evaluation and transmission of electrical measured variables such as alternating current, alternating voltage, frequency, power, harmonics etc.

The acquisition, processing and accuracy of measured variables and events are performed according to the IEC 61000-4-30 Class A power quality measurement standard.

Application

The multifunctional measuring device is used in single-phase as well as in three-wire and four-wire systems (with neutral conductor). The device is applied wherever comprehensive measurement of supply quality is necessary - at power utilities as well as in industry and trade sectors.

In addition to the monitoring function, the all-in-one device provides a combined recording and evaluating function: measured values can be recorded in parameterizable time intervals with various recorders such as power quality and fault recorders. Longtime data and events are evaluated directly in the device and displayed as a report according to the power quality standards (e.g., EN 50160).

Features

  • Early detection of supply quality problems thanks to uninterrupted acquisition of important power parameters.
  • Manufacturer-independent, comparable measured values for evaluating supply quality are obtained using standardized measurement methods according to IEC 61000-4-30 Class A (0.1% accuracy).
  • Flexible “on-board” power quality logging according to EN 50160 performed directly via integrated a web server.
  • Power monitoring functions for power control and as a prerequisite for energy management tasks such as identifying potential savings in the peak and base load ranges and identifying unnecessary power consumption. Recording of the fourth current channel to acquire neutral conductor current data.
  • Highly precise measurements as part of energy management tasks, Class 0.2S according to IEC 62053-22 and ANSI C12.20 for obtaining power, reference, and energy measurements.
  • Modbus Gateway and Master functions for easily integrating and displaying RS485 device data via a Modbus TCP network.
  • Easy operation via integrated web server for parameterization, diagnosis, evaluation, and reporting.
  • Interoperability through the use of standard interfaces,protocols (IEC 61850, Modbus TCP), and data formats(PQDIF, Comtrade, and CSV).
  • Integrated 2 GB memory for logging the recorder data.
  • Embedded Ethernet switch for quick and economical integration of additional Ethernet-compatible devices without additional network components
  • CE- and UL- approval

Housing

Panel flush-mounted device with full graphical display

Dimmensions: 96 x 96 x 100 mm

In-/Outputs

  • 4 Inputs for AC voltage measurements
  • 4 Inputs for AC current measurements
  • 2 Binary inputs
  • 2 Binary outputs

Protection class

X IP40

Ethernet interface

X Modbus TCP

O Modbus TCP and IEC 61850 Server

Serial interface

X without

O RS485 - Modbus RTU Slave, Modbus RTU Master and Gateway function

Basis function

Continuous measured value acquisition

  • Alternating voltage U
  • Alternating current I
  • Power frequency f (fundamental component)
  • Active power P (accuracy Class 0.2S; ANSI C12.20 Class 2 and Class 10)
  • Reactive power Q
  • Apparent power S
  • Power measurements W
  • Active power factor cos phi
  • Measurements up to the 63rd harmonics order
  • Interharmonics of voltage and current
  • Flicker according to IEC 61000-4-15

Event-specific measured value acquisition

  • Min./max./mean values
  • Recording of events such as voltage dips, overvoltages, interruptions
  • Limit value violations
  • Acquisition of load profiles
  • Transient recording

Measured value acquisition via recorders

  • Measurand recorder
  • Trend recorder
  • Fault recorder
  • Event recorder
  • Load profile recording

Evaluation

  • Operational measured values and messages via HTML and on the display
  • Event evaluations and power quality recordings as well as mean values displayed in tables or graphs
  • Power Quality Reports generated according to the EN 50160 standard
  • Logging of transient data

Data export

  • CSV-Data
  • PQDIF-Data IEEE1159.3:
    PQDIF data – IEEE1159.3:
    PQDIF for PQ recordings (events, measurements, logs)
  • COMTRADE-Data IEC 60255-24/IEEE Std C37.111:
    Electrical relay – Part 24: Common format for transient data exchange (COMTRADE) for power systems
Siemens, SICAM
7KG95

News

2

Qty Description

Export selected text

Search for multiple article numbers