Please select your category

 

Dimensions of the switchgear panels

The panel widths given in the drawings are maximum dimensions and binding. Deviating dimensions must be entered:

 

Panel widths 630 / 800 / 1000 / 1250 / 1600 A:

                  450 mm / 600 mm / 900 mm  _________

Panel widths 2000 / 2500 A:

                           900 mm           _________

Panel height up to 1250 A:

  • without horizontal pressure relief duct,
    with low-voltage compartment, height 761 mm
                               2250 mm       _________
  • with horizontal pressure relief duct,
    and/or with low-voltage compartment,
    height 1161 mm             2650 mm       _________

Panel height 2000 / 2500 A:   2550 mm       _________

Panel depth:                  1225 mm       _________

Minimum room height required: 2750 mm       _________

Width of control aisle for a possible panel replacement:

450 mm and 600mm wide panels:

                              min. 1400 mm  _________

900mm wide panels:            min. 1600 mm  _________

 

Total dimensions of the switchgear:

Width (in mm):                ____          _________

Height (in mm):               ____          _________

Depth (in mm):                ____          _________

News

2

Qty Description

Export selected text

Search for multiple article numbers