Please select your category

 

Connection module dig. IOs, TP3 3-wire-connection, 8 I/O, Screw

Connection module dig. IOs, TP3 3-wire-connection, 8 I/O, Screw

The connection modules form the interface between the

I/O connecting cables from the field and the SIMATIC S7.

Type of supply voltage DC

Operating voltage max. 50 V

Max. permissible continuous current per signal 1 A

Max. permissible total current (power supply) 4 A/Byte

Connection to SIMATIC fitted for 16-pin IDC connector

with fitted strain relief

Operating temperature 0 to +60°C

Any mounting position

Clearances and creepage distances IEC 60664-1,

IEC61131-2, CSA C22.2 No 142 UL 508, VDE 0160,

Overvoltage category 2, pollution degree 2

Siemens
6ES7924-0CA20-0AA0

News

2

Qty Description

Export selected text

Search for multiple article numbers