Please select your category

 

Charging center for high power, 600 kW, 1000 A, for charging electric vehicles

Charging center for high power for connecting mast-mounted hoods, mast-mounted inverted pantographs,

for indoor and outdoor usage

  • acc. to charging standard EN 61851-1/23/24, ISO 15118 (DIN 70121)
  • EMC acc. to EN 61000-6-2, -3, -4, -5, -6 (class A, class B optional)

including:

  • charging controller
  • DC converter
  • emergency stop button

Design of connections:

X prepared for connection of a hood (mounted at the mast, cable length of connection up to a maximum of 10 m),
Connection to hoods via
X Ethernet cable
O fiber optic

O prepared for connection of a mast-mounted inverted pantograph,
connection to the pantograph via
X OppCharge ACD with Ethernet cable
O OppCharge ACD with fiber optic

Technical data, input:

Input voltage: 400 V AC ± 10%

3-phase + PE

Input current per phase at nominal voltage: 912 A

Line frequency: 50 Hz

Power factor cos phi: > 0,99

Short circuit current rating: 10 kA

THDi (harmonic network feedback): < 10 %

Network configuration: TN-C, TN-S, TN-C-S

Technical data, output:

Maximum power: 800 kW

Rated power: 600 kW

Maximum output current: 1000 A

Output voltage: 100 to 1000 V DC

Efficiency factor ƞ: ≥ 96%

Network connection (data transmission): Ethernet interface / 3G / 4G

Communications protocol: OCPP 1.6J, Modbus TCP

Backend configuration, SIM card:

X 3G SIM card for the EU region (without SIM card)

O 3G SIM card slot for the EU region (without SIM card), additionally Wi-Fi

O 3G SIM card slot for the EU region (without SIM card), additionally RJ45 socket

O 3G SIM card slot for the AU/NZ region (without SIM card)

O 3G SIM card slot for the AU/NZ region (without SIM card), additionally Wi-Fi

O 3G SIM card slot for the AU/NZ region (without SIM card), additionally RJ45 socket

Design, technical data:

  • Degree of protection: IP54
  • Impact resistance:
    IK10 for housing and display
  • ·Operating noise level:
    < 62 db(A) at 3 m distance
    optional low-noise mode < 50 db(A) at 3 m distance
  • Housing material: stainless steel and galvanized sheet steel, powder coated, painted acc. to C4H standard (suitable for operation in industrial areas and coastal areas with moderate salinity)
  • Color:
    Main housing: white aluminum, RAL 9006
    Roof and base: traffic black, matt, RAL 9017
  • Permissible ambient temperature: -25°C to +45°C
  • Usable at a relative air humidity of 5 up to 95% (non-condensing)
  • Maximum operating altitude: 2000 m above sea level (without derating)

Dimensions (WxDxH): 3706 mm x 908 mm x 2058 mm

Plinth floor space (WxD): 3706 mm x 719 mm

Options:

  • Display:
    O without display
    X with display: multilingual 10-inch touchscreen display, mounted at an ergonomic height, easy to read – also in bright sunlight
  • LEDs for status indication (LEDs required if no display is integrated):
    X without
    O with
  • RFID identification:
    X without
    O with
  • RCD type B:
    X without
    O with

News

2

Qty Description

Export selected text

Search for multiple article numbers