Please select your category

 

Solid-state reversing contactor, 5.4 A, Ue=48 - 480 V, Us=110 - 230 V AC, screw terminal

solid-state reversing contactor for switching motors for frequent reversing, e.g. in conveyor systems

operating voltage at AC at 50 Hz: 48 to 480 V

blocking voltage at the thyristor for main contacts maximum permissible: 1200 V

operational current at AC-53a at 400 V at ambient temperature 40 °C: 5.4 A

operating power at AC-3 at 400 V: 2.2 kW

control supply voltage at AC at 50 Hz: 110 to 230 V

type of electrical connection for main current circuit: screw-type terminals

 

Siemens
3RF34051BD24

News

2

Qty Description

Export selected text

Search for multiple article numbers