Please select your category

 

Feeder and Overcurrent Protection 7SJ85 - expandable hardware

The feeder and overcurrent protection device is especially designed for the protection of branches and lines with expandable I/O quantity structure.

Applications

Typical overcurrent protection applications are:

  • Detection of short circuits in electric operational equipment of radial networks, lines which are supplied from one or two sides, parallel lines and open or closed looped networks of all voltage levels
  • Detection of ground faults in isolated or resonant-grounded systems with radial, ring-shaped or meshed topology
  • Backup protection of differential protective schemes of all types of lines, transformers, generators, motors, and busbars
  • Phase-selective point-on-wave switching of circuit breakers to effectively reduce electrodynamic and dielectric loads (overvoltage and inrush currents) of installed equipment for extension of lifetime and minimizing of aging.

Features

  • Directional and non-directional time overcurrent protection with additional functions
  • Protection of up to 9 feeders with up to 40 analog inputs
  • Optimization of the tripping times by direction comparison and protection data communication
  • Detection ground faults of any type in isolated or arc-suppression-coil-ground systems
  • Ground fault detection using the pulse loacation method
  • Power protection, configurable as active or reactive power protection
  • Frequency and frequency change protection for load shedding applications
  • Automatic frequency relief for load sheddding in case of underfrequency, taking account of changed infeed conditions due to decentralized power generation
  • Protection for capacitor banks, such as over-current, overload, current unbalance, peak overvoltge or differntial protecion
  • Reactive power-undevoltage protecion (QU protection)
  • Ruggedized design and conformal coated electronical boards for high electric strength and installations in harsh environments - as standard
  • Optional arc protection with a tripping time of 3-4 ms for protection of assets and personal – Safety first
  • Easy integration and retrofit of arc protection, transient ground-fault detection, transformer control, PMU and process bus for efficient network operation
  • Ruggedized design and conformal coated electronical boards for high electric strength and installations in harsh environments - as standard
  • Redundant power supply optional
  • High density of inputs and outputs using expansion modules for up to 2x19” rack device
  • Optional arc protection with a tripping time of 3-4 ms for protection of assets and personal – Safety first
  • Easy integration and retrofit of arc protection, transient ground-fault detection, transformer control, PMU and process bus for efficient network operation
  • Single-Line representation selectable in small or large display
  • Graphical logic editor to create powerful automation functions and switching sequences in the device according IEC 61131-3 standard
  • Detection of current and voltage signals up to the 50th harmonic with high accuracy for selected protection functions and operational measured values
  • Integrated electrical Ethernet RJ45 for Engineering PC and IEC 61850 (reporting and GOOSE)
  • Two slots for optional plug-in modules for serial and/or Ethernet-based protocols
  • Optional communication module with further 3 slots plug-in modules for serial and/or Ethernet-based protocols and full availability of the communication ring when the switchgear is enabled for servicing operations by means of separate auxiliary power supply of the communication module
  • Large number of serial and Ethernet-based protocols: IEC 60870-5-103, DNP3 serial and TCP, Modbus TCP, IEC 60870-5-104, PROFINET, and IEC 61850 Ed1 and Ed2.1
  • Reliable data transmission via Ethernet redundancy protocols PRP and HSR, for process bus and high-availability station communication
  • IoT interface for integration in cloud based systems
  • Serial protection data communication via optical fibers, two- wire connections and communication networks (SDH networks, MPLS electrical power systems, for example using IEEE C37.94, and others), including automatic switchover between ring and chain topology.
  • Powerful fault recording (buffer for a max. record time of 80 sec. at 8 kHz or 320 sec. at 2 kHz)
  • Easy, fast and secure access to device via Web-Browser from the device: Download of logs as files according IEEE C37.239 COMFEDE with https connection
    Fault recording: Download, delete and triggering of fault records
    Displaying of Single line diagrams and device display pages, indications, vector diagrams of energizing quantities
    Parameterization: Change of settings within an active setting-group
  • Optional Phasor Measurement Unit (PMU) for detection of Synchrophasor measured values and transmission with standard IEEE C37.118 protocol
  • Time Synchronization with IEEE 1558v2/PTP, PPS, IRIG-B
  • Role-based Access Control (RBAC) with central user management in RADIUS/Active Directory
  • Protection against unauthorized access to device through inbuilt RADIUS authentication and authorization option
  • Standard roles and rights in adherence to standards and guidelines such as IEC 62351-8, IEEE 1686 and BDEW White paper
  • Syslog support for central recording and logging of security-relevant events and alarms in accordance with the requirements and regulations such as IEEE 1686, IEC 62443 and BDEW Whitepaper
  • Individual Assignment of write and read permission for each device port
  • Auxiliary functions for simple tests and commissioning

Housing

Robust hardware in the form of a closed housing for maximum strength in terms of voltage, EMC, climate and mechanical stress in accordance with the IEC 60255 product standard and an extended temperature range of -25°C to + 70°C.

Additional conformal coating of the electronic components for maximum availability even under extreme environmental conditions.

Housing width 1/3 x 19 inches to 2/1 x 19 inches with large, small or without display. Flexible adjustable and expandable I/O quantity structure within the scope of the system with 1/6 expansion modules.

Type of housing:

X Flush mounting

O Surface mounting

Power Supply:

X Standard

O Redundant

Operation panel:

X Integrated

O Detached HMI, only for surface mounting housing

Type of display:

O No display

X Small Display

O Large Display

Key switch:

X without

O with, only for flush mounting housing

LEDs/Push buttons:

X 16 LEDs

O 32 LED

O 48 LED

O 64 LED

O 80 LED

O 8 Push buttons + LEDs

Binary inputs and outputs / measuring inputs

The number of inputs and outputs is flexible and expandable with 1/6 expansion modules plugged on the 1/3 base unit of a modular system.

X 11 BI, 9 BO, 4 CT, 4 VT, 1/3 x 19 inches

O 17 BI, 16 BO, 4 CT, 4 VT, ½ x 19 inches

O 27 BI, 17 BO, 4 CT, 4 VT, ½ x 19 inches

O 43 BI, 25 BO, 4 CT, 4 VT, 2/3 x 19 inches

O 59 BI, 33 BO, 4 CT, 4 VT, 5/6 x 19 inches

Rated auxiliary voltage

O DC 24, 48 V DC

X DC 60 - 250 V, AC 100 V-230 V

Communication

The base unit has two free slots on the rear for plug-in modules for communication or special applications. The base unit is expandable with a communication module with up to three further slots for plug-in modules.

  • USB operator interface on the front for notebook or PC
  • D-Sub 9-interface, rear for time synchronization
  • Integrated Ethernet interface
    X for Engineering Tool
    O for Engineering Tool and IEC 61850 Reporting and GOOSE
    O for Engineering Tool and IEC 61850 Reporting
  • Communication module, max 1 for each device with additional 3 slots plug-in modules for serial and/or Ethernet-based protocols and full availability of the communication ring when the switchgear is enabled for servicing operations by means of separate auxiliary power supply of the communication module
    X without
    O with one communication module for up to three additional plug-in modules
  • Serial Plug-In modules for asynchronous serial protocols like IEC 60870-5-103, DNP for system port
    X Without
    O electrical, 1 interface
    O electrical, 2 interface
    O optical 820 nm, 1.5 to 2km ,1 interface
    O optical 820 nm, 1.5 km to 2km, 2 interface
  • Serial Plug-in modules for protection interface for unidirectional data exchange

X without

O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 1 interface

O optical 1300 nm, max. 24 km via 2 single mode optical fibers or max. 4 km via 2 multimode optical fibers, 2 interfaces

O optical 1300 nm, max. 60 km via single mode optical fiber, 1 interface

O optical 1300 nm, 60 km via single mode optical fiber, 2 interfaces

O optical 1550nm, 100 km via single mode optical fiber, 1 interface

O optical 1550nm, 100 km via single mode optical fiber, 2 interfaces

  • Serial Plug-in modules for protection interface for bidirectional data exchange

O without

O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)

O optical 1300 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interface)

O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 1 interface)

O optical 1550 nm, max. 40 km via one single- mode optical fiber (with integrated fiber-optic multiplexer, 2 interface)

  • Plug-in Modules for Ethernet

O Without

O 2x RJ45 electrical, configurable with or without integrated switch with max. distance of 20 meters

O 2x optical duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers is 2 km.

O 2x optical for process bus, duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance  via 50/125 µm or 62.5/125 µm multimode optical fibers for up to 2 km.

O 2x optical for process bus, duplex LC 1300 nm interface, configurable with or without integrated switch. The maximum optically permitted distance via 50/125 µm or 62.5/125 µm multimode optical fibers for up to 24 km.

The optical transmission and receiving level are measured in the module and can be displayed.

In accordance with the selected communication interface the required communication protocol should be easily activated via the engineering tool depending on the selected type of serial or Ethernet plug-in module

  • Serial protocols
    IEC 60870-5-103
    DNP3 serial
  • Ethernet protocols
    IEC 61850 Edition 2.1
    IEC 61850-8-1 Client-Sever Communication
    IEC 61850-8-1 GOOSE
    IEC 61850-9-2 Merging Unit
    IEC 61850-9-2 Process-Bus Client
    IEC 60870-5-104
    DNP3 TCP
    Modbus TCP
    PROFINET IO
    IEEE C37.118 protocol (Synchrophasor, PMU)
  • Additional Ethernet protocols and services
    DHCP, DCP (with automatic IP configuration)
    Line mode
    RSTP, PRP, HSR Ethernet ring redundancy
    SNTP time synchronization via Ethernet
    SNMP V3 network management protocol
    IEEE 1588v2 PTP protocol via Ethernet

Plug-in modules for various applications

O Measuring-transducer module with four 20-mA analog inputs

O Arc protection module with up to 3 optical point or line sensors per arc protection plug-in module, up to max. 15 sensors for modular devices
X Point sensors with line lengths from 3 m to 35 m.
O Line sensors detect arcs along the entire sensor length.
  Lengths from 5 m to 40 m are available.
  Line sensors are connected via a line to the arc protection module.

Functionality

The protection device is equipped with the following protection functions:

X Basic functions

  • Protection functions for 3-pole tripping
  • Undercurrent (37)
  • Temperature supervision (38)
  • Unbalanced load protection (thermal) (46)
  • Thermal overload protection, with user defined characteristic(49)
  • Overcurrent protection, phases (50/51 TD)
    Instantaneous tripping at switch onto fault SOTF
  • Instantaneous high-current tripping I>>>
  • Overcurrent protection with positive-sequence current I1 (50/51 TD)
  • Overcurrent protection, ground (50N/51N TD)
  • Overcurrent protection, 1-phase (50N/51N TD)
  • Sensitive ground-current protection for systems with resonant or isolated neutral systems incl. a)3I0>, b)admittance Y0> c)3I0-harm> (50Ns/51Ns)
  • Trip-circuit supervision (74TC)
  • Closed-circuit supervision (74CC)
  • Lockout (86)
  • Measured values
  • Basic PQ measurements: THD and harmonics
  • Switching-statistic counters
  • Logic editor
  • Inrush-current detection
  • External trip initiation
  • Control
  • Fault recording of analog and binary signals
  • Monitoring and supervision
  • Frequency tracking groups
  • Temperature acquistion via communication

Optional functions

O Overexcitation protection (24)

O Synchrocheck, synchronizing function (25)

O Synchrocheck, synchronization function with balancing commands (25)

O Undervoltage protection: "3-phase" or "positive-sequence V2” or “negative-sequence V2/positive-sequence V1” (27)

O Rate-of-voltage-change protecction (27R/59R)

O Undervoltage-controlled reactive power protection

O Power protection active/reactive power (32, 37)

O Reserve power protection (32R)

O Negative-sequence system overcurrent protection with direction (46)

O Overvoltage protection: negative sequence system (47)

O Thermal overload protection for RLC filter elements of a capacitor bank (49)

O Overcurrent protection, phase (50/51)

O Overcurrent protection for RLC filter elements of a capacitor bank (50/51TD)

O Voltage dependent overcurrent protection (51V)

O Sensitive ground-current protection (50/51Ns)

O Ground-fault detection via pulse pattern detection
Note: This stage additionally requires the function 50Ns/71Ns or 67Ns
"Sensitive ground-fault detection for systems with resonant or isolated neutral"

O Intermittent ground fault protection

O Circuit-breaker failure protection (50BF)

O Circuit-breaker restrike protection (50RS)

O Overvoltage protection "3-phase" or "pos.seq. V1" or "universal Vx"(59)

O Peak overvoltage protection, 3-phase for capacitors (59C)

O Neutral-point Voltage- Unbalance Protection (59NU)

O Current-unbalance protection for capacitor banks (60C)

O Voltage-comparison supervision (60)

O Directional time-overcurrent protection, phase (67)

O Directional time-overcurrent protection for ground-faults (67N)

O Directional sensitive ground-fault detection for systems with resonant or isolated neutral incl. a) 3I0>, b) V0>, c) Cos-/SinPhi, d) Transient ground-fault fct, e)Phi(V,I), f)admittance
(67Ns)

O Directional stage with a harmonic
Note: This stage additionally requires the function 50Ns/71Ns or 67Ns
"Sensitive ground-fault detection for systems with resonant or isolated neutral"

O Directional intermittent ground fault protection

O Automatic reclosing, 3-pole (79)

O Frequency protection "f>" or "f<" or "df/dt" (81)

O Under Frequency Load Shedding (81U)

O Vector-jump protection

O Restricted ground-fault protection (87N T)

O Differential protection capacitor banks (87C)

O Voltage differential protection, capacitor banks (87V)

O Automatic voltage control (90V)

O Phase-selective Point-on-wave switching

O Process Bus Client Protocol (PB Client)
Note: Dedicated Ethernet plug-in module for process bus required

O Additional IEC 61850-9-2 Merging Unit stream (1x) (MU)
Note: Dedicated Ethernet plug-in module for process bus required

O Fault locator, single-ended measurement (FL

O Synchrophasor measurement (PMU)

O Protection data interface, serial

O Arc protection

O Switching sequences function

O Cyber Security: Role Base Access Control (RBAC)

O Cyber Security: IEEE 802.1x based network authentication

Siemens, SIPROTEC
7SJ85

News

2

Qty Description

Export selected text

Search for multiple article numbers