Please select your category

 

Transformer in cast-resin design 30 kV, 800 kVA

Transformer in cast-resin design

  • Rated voltage HV:                    30 kV
  • Rated power (Sr):                    800 kVA
  • Tapping range:                       +/- 2x2.5%
  • Vector group:
    X Dyn5
    O Dyn11
    O Dyn1
  • Fan assembly:
    X no
    O yes
  • No-load rated voltage LV:            0.4 kV
  • Rated impedance voltage (uzr):      6%

Losses: not reduced

P0                                      2500 watts

Pk (75)                                 7400 watts

Pk (120)                                8500 watts

  • Sound power level (LWA): 72 dB
  • Position of connections: HV/LV connections at the top
  • Degree of protection: IP00, indoor installation (other degree of protection with optional separate housing)
  • Temperature-rise measurement in the short-circuit procedure, AN operation, IP00
  • Anti-vibration pads:
    X no
    O yes

Transformer to be delivered, brought in, mounted, and connected ready for service.

Siemens AG
4GX59

News

2

Qty Description

Export selected text

Search for multiple article numbers