Please select your category

 

IO-Link with 16 digital inputs or outputs for 24V DC with M12 connection technology - IP67

SIMATIC ET 200AL IO-Link DIQ 16x24VDC/0,5A, 8xM12

 

Fields of application

Light digital block I/O in-/output module in protection class IP65/IP67 for direct mounting on the machine for distributed control electronics in tight spaces and involving motion. Input characteristic according to IEC 61131, type 3, suitable for the connection of switches and 2-wire sensors and/or solenoid valves, DC contactors and indicator lights with IO-Link devices V1.1.

 

System features

Supply voltage from 2UA+ of the IO-Link master 20,4 – 28,8 V DC

Supply voltage from 1US+ of the IO-Link master 18 – 30 V DC

Reverse polarity protection against destruction

Separate supply of supply voltage possible

Switching frequency 100Hz (max. Resistive load)

16 freely parameterizable digital inputs and outputs

Connection of sensors or actuators via M12 connection technology (5-pin)

Line build with up to 16 modules in series

Vibration resistance according to IEC 60068-2-6:

  • 5 to 9.1 Hz, constant amplitude 15 mm
  • 9.1 Hz to 150 Hz, constant acceleration to 10 g

Shock resistance according to IEC 60068-2-27:

  • up to 30 g peak, 18 ms duration

Status indication with LED for signal status of each channel

Diagnostic display via LED on the device

Electrical isolation of channels to supply voltage 1L +

Color coding of the sockets for better clarity when wiring

Mounting on profile rail possible in frontal and transverse mounting

CAD marking of connections on module

 

Diagnoses

Parameterizable by module:

  • Short Circuit to M
  • Missing power supply 2L+

 

Functions

Parameterizable Count-function:

  • 2/4 counters
  • counting frequency 2kHz
  • up/down counter

Direct control of the DQ outputs

Parameterizable substitute value for STOP of the CPU

 

Technical data

Permissible input voltage:             -3 V to + 30 V

Switching capacity of the outputs:

Resistive load:                        0,5 A

Lamp load:                             5 W

Total current of the outputs:

per channel:                           0,5 A

per module:                            4 A

IO-Link size of data per in-output:    2 Byte

Standard component temperature range:  -30 °C to 55 °C

Max. cable length:

DIQ Unshielded:                        30 m

IO-Link Unshielded                     20 m

Siemens
6ES7143-5AH00-0BL0

News

2

Qty Description

Export selected text

Search for multiple article numbers