Please select your category

 

Technical data of 2600 A busbar, AC - Copper

Technical data

Rated current

                       ventilated:       closed:

Horizontal / edgewise: 2600 A            2000 A

Vertical:              2100 A            2000 A

Horizontal / flat:     1550 A            1550 A
by functional endurance                 _____
reduced to:                             _____ A

Conductor material:                      Copper

Insulating material: Highly heat-resistant insulation coating

Rated short-time withstand current Icw/1s, conductor:

                                         55 kA

Rated peak withstand current Ipk:        154 kA

Conductor cross-section for 100% busbar: 706 mm²

Fire load without tap-off points:        7.09 kWh/m

Dimensions H x W:                        180 mm x 180 mm

News

2

Qty Description

Export selected text

Search for multiple article numbers