Please select your category

 

Multifunctional Class  A power quality recorder SICAM Q200

The multifunctional Class A power quality recorder is used for acquisition, visualization, evaluation and transmission of electrical measured variables such as alternating current, alternating voltage, frequency, power, harmonics etc. The acquisition, processing and accuracy of measured

variables and events are performed according to the IEC 61000-4-30 Class A power quality measurement standard.

Application

The multifunctional Class A power quality recorder is used in single-phase as well as in three-wire and four-wire systems (with neutral conductor). The device is applied wherever comprehensive measurement of supply quality is necessary - at power utilities as well as in industry and trade sectors.

Features

  • Power Quality Instrument (PQI) Class A IEC 62586-1/2
    IEC 62000-4-30, Ed. 3, IEC 62000-4-7 and IEC 62000-4-15
  • High-accuracy energy measurements as IEC 62053-22 Class 0,2S, IEC 62053-24 Class 0,5S; ANSI C12.20 Class 0,2
  • Measurement of network emissions up to 63rd harmonics and in the frequencies range of 2 kHz to 9 kHz (IEC 61000-4-7) 9 kHz to 150 kHz (IEC 61000-4-30- 2015)
  • Detection of the direction of the harmonics
  • Detection of the direction of the voltage events
  • Comprehensive acquisition of relevant network parameters for early identification of supply quality problems
  • Evaluation of events and data visualization directly in HTML via COMTRADE Viewer
  • Calculation of CO2-emission values
  • Integrated browser-independent tool for visualization waveforms or long-term records without additionaal installation
  • Energy value per measuring interval transferred to PQDif for enabling energy management applications
  • Multi-browser support (Chrome, IE, Firefox, Opera)
  • OPC UA PubSub protocol for the Internet of Things (IoT)
  • Optional visualization and analysis of power of grid quality analysis with a powerful app
  • CE certification and UL Listing
  • Secure communication with Webserver and password protection against unauthorized usage
  • Secure access control Level 1 (password protection) and Level 2: central user management via RADIUS

Housing

Panel mounted instrument

Dimensions: 192 x 96 x 134,6 mm

Graphic display with 4 function keys

Mass storage: 2 GB Industrial Memory

Power Supply

AC/DC 110 – 230 V, 50/60 Hz

Protection class

X IP40

O IP54
X IP54 - Kit

Voltage and Current inputs

  • 4 inputs for AC Voltage measurements up to 400V, 690V rated input
  • 4 inputs for AC Current measurements, rated input current AC 1A or 5A
  • Sampling rate per channel: 40,96 Hz

In-/Output modules

X without

O Up to 6 inputs / outputs individually programmable

Ethernet interface (2x 100 Base-TX Ethernet)

X Modbus TCP (operational values and PQ notifications)

O Modbus TCP (operational values and PQ notifications) and IEC 61850 Server (with COMTRADE and PQ Dif data transmission for PQ data)

Serial interface

RS485 - Modbus RTU Master of up to 16 serial devices and gateway function

Basis function

Measured characteristics and Power Quality

  • Measurement IEC 61000-4-30 Class A Ed.3,reporting and analyses compliant with acc. EN50160 (CBEMA)
  • True RMS of voltage and current with 8192 sampled values / 10 samling cycles (Sampling rate 40 kHz@50 Hz), voltage transients with a sampling rate of 1 MHz
  • Harmonics up to the 63rd harmonic
  • Measurement, visualization, recording in PQDIF of frequencies in the range of 2 kHz to 9 kHz (IEC 61000-4-7) and
  • Rapid voltage changes
  • Power of harmonics for harmonic direction detection
  • Active, reactive and apparent power and energy
  • Phase angles

Energy Management functions

  • Load profile peak and average values; time of use (TOU) with 4 tariffs
  • Complies with the following standards: IEC 62053-22 accuracy class 0.2 S, ANSI C12.20 Class 0.2
  • ANSI C12.20 Electricity meter, accuracy class 0.2
  • 4 Quadrant Power: received and delivered / inductive and capacitive

Data export

  • CSV-Data
  • PQDIF-Data – IEEE1159.3: (events, measurements)
  • COMTRADE-Data as IEC 60255-24/IEEE Std C37.111 for waveform records
Siemens, SICAM
7KG97

News

2

Qty Description

Export selected text

Search for multiple article numbers