Please select your category

 

Soft starter, 200 - 480 V AC, 12.5 A, 5.5 kW/400 V, S00, 110 - 230 V AC/DC

Soft starter for standard applications for the soft starting of three-phase asynchronous motors

operating voltage at standard circuit: 200 to 480 V

operational current at 40 °C: 12.5 A

yielded mechanical performance for 3-phase motors at 400 V at standard circuit at 40 °C: 5500.0 W

control supply voltage at AC at 50 Hz: 110 to 230 V

control supply voltage at DC: 110 to 230 V

size of engine control device: S00

width: 45 mm

type of electrical connection for main current circuit: screw-type terminals

 

Siemens
3RW30171BB14

News

2

Qty Description

Export selected text

Search for multiple article numbers