Please select your category

 

Dummy panel LE

The dummy panels must be designed as follows:

In panel-type construction, equipped with:

1 set of busbars, insulated, Cu

Current transformers at the busbar:

X without current transformers at the busbar

O with current transformers at the busbar, 3 current transformers with 1 core

O with current transformers at the busbar, 3 current transformers with 2 cores

Current transformer values, core 1:

for IEC, GOST, GB:

O 600A-1200A/1A; 10VA / Cl. 0.2 / FS10

O 600A-1200A/1A; 10VA / Cl. 0.5 / FS10

O 600A-1200A/1A; 10VA / Cl. 1 / FS10

O 600A-1200A/1A; 15VA / Cl. 10P / 20

O 1250A-2500A/1A; 10VA / Cl. 0.2 / FS10

O 1250A-2500A/1A; 10VA / Cl. 0.5 / FS10

O 1250A-2500A/1A; 10VA / Cl. 1 / FS10

O 1250A-2500A/1A; 15VA / Cl. 10P / 20

for CSA:

O 1200A MR / 5A Cl. 0.3B0.9

O 1200A MR / 5A Cl. C200

O 2000A MR / 5A Cl. 0.3B0.9

O 2000A MR / 5A Cl. C200

O 3000A MR / 5A Cl. 0.3B0.9

O 3000A MR / 5A Cl. C200

Current transformer values, core 2:

for IEC, GOST, GB:

O 600A-1200A/1A; 10VA / Cl. 0.2 / FS10

O 600A-1200A/1A; 10VA / Cl. 0.5 / FS10

O 600A-1200A/1A; 10VA / Cl. 1 / FS10

O 600A-1200A/1A; 15VA / Cl. 10P / 20

O 1250A-2500A/1A; 10VA / Cl. 0.2 / FS10

O 1250A-2500A/1A; 10VA / Cl. 0.5 / FS10

O 1250A-2500A/1A; 10VA / Cl. 1 / FS10

O 1250A-2500A/1A; 15VA / Cl. 10P / 20

for CSA:

O 1200A MR / 5A Cl. 0.3B0.9

O 1200A MR / 5A Cl. C200

O 2000A MR / 5A Cl. 0.3B0.9

O 2000A MR / 5A Cl. C200

O 3000A MR / 5A Cl. 0.3B0.9

O 3000A MR / 5A Cl. C200

1 mimic diagram (preferably printed)

1 low-voltage compartment for accommodation of secondary devices, with terminal strips, completely wired, with feeder designation label.
Height:
X 761 mm
O 1161 mm
including the necessary secondary devices for control, protection and monitoring

News

2

Qty Description

Export selected text

Search for multiple article numbers