Please select your category

 

IoT gateway, connection of Automation Devices like PLCs to cloud/OPC services

 

Product Model

 

Cloud Connect Gateways

IoT gateway, connection of Automation Devices like PLCs to cloud/OPC services

 

 

 

Application Area

 

The Industrial IoT Gateway makes it possible to read data easily and reliably from Automation Devices like PLCs and transfers them via standardized protocol to different Cloud platforms or MES Systems.

The data management for existing Automation Devices likes PLCs can continue to be imported for quick and easy configuration.

 

 

 

Interfaces

 

number of electrical connections at the 1st interface according to Industrial Ethernet: 1

number of electrical connections at the 2nd interface according to Industrial Ethernet: 1

number of electrical connections at the 1st interface according to PROFIBUS: 1

number of electrical connections for power supply: 2

type of electrical connection at the 1st interface according to Industrial Ethernet: RJ45 port

type of electrical connection at the 2nd interface according to Industrial Ethernet: RJ45 port

type of electrical connection at the 1st interface according to PROFIBUS: 9-pin Sub-D socket (RS485)

type of electrical connection for power supply: 5-pin terminal strip

design of the removable storage CLP: Yes

 

 

 

Customer Benefit

 

Investment protection. IIoT data transfer to cloud-based solutions for existing plants. Easy to operate. Quick and fault-free configuration by data transfer from PLC program. Cost saving.

Event-driven communication reduces the network load and the costs for data exchange.

 

 

 

Enviromental, Housing, Dimensions and Weight

 

type of voltage of the supply voltage: DC

supply voltage maximum: 24

supply voltage external minimum: 10.8

supply voltage external maximum: 28.8

supply voltage external at DC rated value: 24

consumed current from external supply voltage in communication mode at 24 V DC typical: 180

power loss [W]: 4.3

ambient temperature for vertical installation during operation minimum: 0

ambient temperature for vertical installation during operation maximum: 40

ambient temperature for horizontally arranged busbars during operation minimum: 0

ambient temperature for horizontally arranged busbars during operation maximum: 60

ambient temperature during storage minimum: -40

ambient temperature during storage maximum: 40

ambient temperature during transport minimum: -40

ambient temperature during transport maximum: 70

relative humidity at 25 °C without condensation during operation maximum: 95

protection class IP: IP20

module format: Compact

width: 35

height: 147

depth: 127

net weight: 0.4

fastening method 35 mm top hat DIN rail mounting: Yes

fastening method S7-300 rail mounting: Yes

fastening method S7-1500 rail mounting: Yes

fastening method wall mounting: Yes

 

 

 

 

Product Functions

 

protocol is supported Message Queuing Telemetry Transport (MQTT): Yes

protocol is supported Advanced Message Queuing Protocol (AMQP): No

protocol is supported HTTP: Yes

protocol is supported REST-API: Yes

product function for cloud connectivity trigger management: Yes

product function for cloud connectivity time stamping: Yes

product feature for cloud connectivity buffered message frame memory: Yes

number of active connections for cloud connectivity: 3

number of lower-level devices maximum: 7

number of data points per device maximum: 3500

protocol is supported OPC UA Server: Yes

number of possible connections to OPC UA clients maximum: 10

number of variables (items) maximum: 3500

protocol is supported OPC UA Client: Yes

number of possible connections for OPC UA server maximum: 7

 

 

Siemens AG
6GK14115AC00

News

2

Qty Description

Export selected text

Search for multiple article numbers