Please select your category

 

MultiFieldbus interface module for decentralized periphery - High Feature

SIMATIC ET 200MP IM 155-5 MF HF

 

Fields of application

Connection of up to 30 distributed input and output modules to a PLC control via a field bus system.

 

Protocols

MultiFieldbus includes the following protocols:

Profinet

Ethernet/IP, incl. flexible data type

Modbus TCP

 

System features

For ex area zone 2

Supply voltage 19,2 – 28,8 V DC

Support of media redundancy protocols MRP and MRPD

LED for indicating diagnoses on secondary module errors

Support of identification data I&M 0 to 3

Bus system PROFINET RT/IRT

Min. bus cycle: 250µs

Station expansion up to 30 IO modules

Supports up to 3 power segments

 

Functions

Support of failsafe modules

Activating/deactivating configuration variants via data sets (option handling)

Operation on up to 4 PROFINET IO-controllers (Shared Device)

MultiFieldbus (Shared Device): up to 2 PROFINET IO-controllers and 2 EtherNet/IP and 10 Modbus TCP connections

Local IO coupling

Isochronous mode

 

Technical data

Max. address volume

per module:                              256 Byte I/O

per station:                             1440 Byte I/O

Temperature range standard component:

Horizontal installation:                 from -30 to 60 °C

Vertical installation:                   from -30 to 40 °C

Max. installation altitude in operation: 5,000 m

Siemens
6ES7155-5MU00-0CN0

News

2

Qty Description

Export selected text

Search for multiple article numbers