Please select your category

 

BaseUnit Type A0 with 16 Push-In I/O terminals, 2 voltage buses (B)

SIMATIC ET 200SP BU15-P16+A0+2B 

 

Fields of application  

BaseUnit for electrical and mechanical connection of the I/O modules to the peripherals and for cabling the external components.

Provides a flexible and scalable I/O system, ensuring seamless operation and integration.  

Suited for all I/O modules of the BaseUnit type A0 or A1.

 

System features 

BaseUnit type A0 

BaseUnit width of 15 mm

16 terminals with connection to the I/O module

2 self-assembling voltage buses (P1 and P2)

Bridged to the existing potential group

Push-In terminals for tool-less wiring 

Spring openers for easy removal of the connected cables

Suited for cable diameters (flexible cables)  

      from 0,2 to 2,5 mm² without ferrule 

      from 0,14 to 1,5 mm² with ferrule 

 

Functions

External protection for power supply lines via 24 V DC/10 A circuit breaker with tripping characteristic type B or C

 

Technical data 

Nominal supply voltage                              24 V DC 

Max. current carrying capacity

per potential group:                                10 A

per process terminal:                               2 A 

Temperature range for standard components: 

Horizontal installation:                            from -30 to 60 °C 

Vertical installation:                              from -30 to 50 °C

Siemens
6ES7193-6BP00-0BA0

News

2

Qty Description

Export selected text

Search for multiple article numbers